SLUUCN1C June 2022 – December 2022 UCC28C50 , UCC28C50-Q1 , UCC28C51 , UCC28C51-Q1 , UCC28C52 , UCC28C52-Q1 , UCC28C53 , UCC28C53-Q1 , UCC28C54 , UCC28C54-Q1 , UCC28C55 , UCC28C55-Q1 , UCC28C56H , UCC28C56H-Q1 , UCC28C56L , UCC28C56L-Q1 , UCC28C57H , UCC28C57H-Q1 , UCC28C57L , UCC28C57L-Q1 , UCC28C58 , UCC28C58-Q1 , UCC28C59 , UCC28C59-Q1
Safety: This evaluation module is not encapsulated and there are accessible voltages that are greater than 50 VDC.
Isolation Input Transformer: A suitably rated 1:1 isolation transformer shall be used on the input(s) to this EVM and be constructed in a manner in which the primary winding(s) are separated from the secondary winding(s) by reinforced insulation, double insulation, or a screen connected to the protective conductor terminal.


Caution: Do not leave EVM powered when unattended.