SLYT810A May 2021 – June 2024 AMC1300B-Q1 , AMC1302-Q1 , SN6501-Q1 , TLV704
When designing an isolated current-sensing circuit in end equipment such as on-board chargers, string inverters and motor drives, there are many decisions to consider when selecting an isolated amplifier. Key elements for consider- ation are the isolation specifications, the high-side power source and the input voltage range. With the right isolated amplifier that suits system requirements, a design can be achieved without the worry of passing the end-equipment certification, exceeding the absolute maximum analog input voltage ratings or causing excessive self-heating of the shunt resistor.