SLYY240A October   2024  – December 2024 AMC0311D-Q1 , AMC0311R-Q1 , AMC0311S-Q1 , AMC0330D-Q1 , AMC0330R-Q1 , AMC0330S-Q1 , AMC0381D-Q1

 

  1.   1
  2.   Overview
  3.   Solutions for high-voltage sensing
  4.   Integrated resistor devices
  5.   Single-ended output devices
  6.   Integrated isolated voltage-sensing use cases
  7.   Conclusion
  8.   Additional resources

Integrated isolated voltage-sensing use cases

Figure 6 shows the standard topology of a power-conversion system. For AC voltage sensing, you can use the AMC0380D04-Q1 without external high-voltage resistors (the green rectangle) or the AMC0330D-Q1, AMC0330S-Q1 or AMC0330R-Q1 with external high-voltage resistors (the yellow rectangle).

For DC voltage sensing, you can use the AMC0381D10-Q1 and AMC0386M10-Q1 without external high-voltage resistors (the blue rectangles) or the AMC0311D-Q1, AMC0311S-Q1 or AMC0311R-Q1 with external high-voltage resistors (the red rectangles).

 Isolated voltage sensing in
                    power-conversion applications. Figure 6 Isolated voltage sensing in power-conversion applications.

Figure 7 shows the standard topology of a motor-control system. For AC voltage sensing, you can use the AMC0380D04-Q1 without external high-voltage resistors (the green rectangle) or the AMC0330D-Q1, AMC0330S-Q1 or AMC0330R-Q1 with external high voltage resistors (the yellow rectangle).

For DC voltage sensing, you can use the AMC0381D10-Q1 and AMC0386M10-Q1 without external high-voltage resistors (the blue rectangle) or the AMC0311D-Q1, AMC0311S-Q1 or AMC0311R-Q1 with external high-voltage resistors (the red rectangle).

 Isolated voltage sensing in
                    motor-control applications. Figure 7 Isolated voltage sensing in motor-control applications.