SPNU118Z September 1995 – March 2023 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM1705 , AM1707 , AM1802 , AM1806 , AM1808 , AM1810 , AM5K2E04 , OMAP-L132 , OMAP-L137 , OMAP-L138 , SM470R1B1M-HT , TMS470R1A288 , TMS470R1A384 , TMS470R1A64 , TMS470R1B1M , TMS470R1B512 , TMS470R1B768
This document uses the following conventions:
special typeface . Interactive
displays use a bold version of the special typeface to distinguish commands that you enter
from items that the system displays (such as prompts, command output, error messages,
etc.). Here is a sample of C code:
#include <stdio.h>
main()
{ printf("hello world\n");
}| armcl [options] [filenames] [--run_linker [link_options] [object files]] |
| armcl --run_linker {--rom_model | --ram_model} filenames [--output_file=name.out] | |
| --library= libraryname | |
| symbol .usect "section name", size in bytes[, alignment] |
| .byteparameter1[, ... , parametern] |
| Symbol | Definition |
|---|---|
| B,b | Suffix — binary integer |
| H, h | Suffix — hexadecimal integer |
| LSB | Least significant bit |
| MSB | Most significant bit |
| 0x | Prefix — hexadecimal integer |
| Q, q | Suffix — octal integer |