SPRUI03F June 2015 – August 2025
The C/C++ compiler produces assembly language source code that can be assembled and linked. For example, a C program consisting of modules prog1, prog2, etc., can be assembled and then linked to produce an executable file called prog.out:
cl6x --run_linker --rom_model --output_file prog.out prog1.c.obj prog2.c.obj ... rts6600_elf.libThe --rom_model option tells the linker to use special conventions that are defined by the C/C++ environment.
The archive libraries shipped by TI contain C/C++ run-time-support functions.
C, C++, and mixed C and C++ programs can use the same run-time-support library. Run-time-support functions and variables that can be called and referenced from both C and C++ will have the same linkage.
For more information about the TMS320C6000 C/C++ language, including the run-time environment and run-time-support functions, see the TMS320C6000 Optimizing Compiler User's Guide.