The following type of output file is created by the compiler:
- ELF object
files. Executable and Linking Format (ELF) enables supporting modern
language features like early template instantiation and exporting inline
functions. ELF is part of the System V
Application Binary Interface (ABI). The ELF format used for C7000 is
extended by the C7000 Embedded Application Binary Interface (EABI).