SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
FILE: spi_ex2_loopback_fifo_interrupts.c
This program uses the internal loopback test mode of the SPI module. Both the SPI FIFOs and their interrupts are used.
A stream of data is sent and then compared to the received stream. The sent data looks like this:
0000 0001
0001 0002
0002 0003
....
FFFE FFFF
FFFF 0000
etc..
This pattern is repeated forever.
This example project has support for migration across our C2000 device families. If you are wanting to build this project from launchpad or controlCARD, please specify in the .syscfg file the board you're using. At any time you can select another device to migrate this example.
External Connections
Watch Variables