SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
InputXbarRegs | INPUT_XBAR_REGS | INPUTXBAR_BASE | 0x0000_7900 | YES | - | - | YES |
XbarRegs | XBAR_REGS | XBAR_BASE | 0x0000_7920 | YES | - | - | YES |
ClbInputXbarRegs | INPUT_XBAR_REGS | CLBINPUTXBAR_BASE | 0x0000_7960 | YES | - | - | YES |
EPwmXbarRegs | EPWM_XBAR_REGS | EPWMXBAR_BASE | 0x0000_7A00 | YES | - | - | YES |
ClbXbarRegs | CLB_XBAR_REGS | CLBXBAR_BASE | 0x0000_7A40 | YES | - | - | YES |
OutputXbarRegs | OUTPUT_XBAR_REGS | OUTPUTXBAR_BASE | 0x0000_7A80 | YES | - | - | YES |
ClbOutputXbarRegs | CLB_OUTPUT_XBAR_REGS | CLBOUTPUTXBAR_BASE | 0x0000_7BC0 | YES | - | - | YES |