SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The Block Write-Block Read Process Call (Figure 26-10) protocol combines the Block Write and Block Read protocols, removing the stop condition between the two messages. The operation of the controller is similar to a Block Write operation. Loading the block length into the byte count bits of the PMBCCR register provides the length of the Block Write portion of the message. In addition, the PRC_CALL bit within the PMBCCR register must be enabled. Upon completion of the Block Write part of the message, the PMBus module automatically issues a Repeated Start condition on the PMBus and starts transmission of the Block Read portion of the message. Operation of the PMBus module after the Repeated Start condition is the same as a simple Block Read Message.