SPRUJ53A April 2024 – June 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 14-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
Options | Configurability |
---|---|
Clock | Per module(1) |
Resolution | Not configurable (12-bit only) |
Signal mode | Not configurable (single-ended only) |
Reference voltage source | Per module (external or internal)(2) |
Trigger source | Per SOC(1) |
Converted channel | Per SOC |
Acquisition window duration | Per SOC(1) |
EOC location | Per module |
Burst Mode | Per module(1) |
Sample capacitor reset | Per SOC(1) |