The figures below show the features on the Top and Bottom side of the M2-CC3301 board, some of the features highlighted are described below:
- The mounted 0 Ohm resistor can be swapped to a
different position to do conducted testing with the connector on board (J1/J2),
the default configuration allows use of the onboard chip antenna (refer to Figure 3-1). Alternatively there is footprint for an SMA connector (J2)
onboard to replace the onboard UF.L connector (J1) for performing conducted
testing measurements with a compatible coaxial cable (refer to Figure 3-2).
- There is an optional placement
for a 32.768 kHz oscillator (Y2), but the CC3301 already has an internal Slow
Clock. The only tradeoff of not having the oscillator (Y2) is a higher power
consumption when connected to an AccessPoint.
- With the optional 2 pin header
(J3) one can access or provide the 3.3V power source and the board's
ground.
- The M2-CC3301 Gold finger Edge
connector (J5) follows the PCIE M.2 form factor Type 2230 Key E, as such the
board can be compatible with any host that has a 75-position host interface
connector for type key E. Refer to Section 2.3 for more
information on the pin out.
- The onboard LDO (U2) is used to derive 1.8V from the provided 3.3V.
- There is an onboard Level Shifter
(U3) to receive only 1.8V for the nRESET Net signal (Active Low).
- Important to note that the "Dual
Inverter Buffer with Open-Drain Output" (U4) allows the device to output the
interrupt lines (Active Low) and conform to the PCI Express M.2 Specification.
Since the component is Open-Drain the host platform must have a 10k pull up,
pads have been provided to add the resistor (R11 for IRQ_WL, and R12 for
IRQ_BLE) in case that is not true.
- There are resistors to optionally
change the pin used for the "HOST_nRESET" and "IRQ_WL_toHost" Net signals (refer
to Section 2.3).