TIDUAY6E
November 2015 – March 2020
Revision History
Features
380-DC V
IN
, 110 V
RMS
, 60 Hz or 22 V
RMS
50-Hz Output Selectable, 600-VA Max Output
98% Peak Efficiency
20-kHz Switching
Low Total Harmonic Distortion (THD)
< 1% for Linear Loads and < 3% for Typical Non-Linear Loads With SDFM
< 2% for Linear Loads and < 4% for Typical Non-Linear Loads With ADC
powerSUITE™ Support for Easy Adaption of Design
Software Frequency Response Analyzer (SFRA) and Compensation Designer for Ease of Turning of Control Loops and Robustness of Design
Selectable Operation of Controller on Cold or Hot (Isolated or Non-Isolated Side)
Supports TMS320F28377D and TMS320F280049C