Input voltage (VIN) |
Typical 380-V DC absolute max 400-V DC |
Input current (lIN) |
1.7 A max |
Output voltage (VOUT) |
Typical 110 VRMS or 220 VRMS
Absolute max 400 V |
Output current (lOUT) |
Absolute RMS max 5 A
Pulse max 10 A |
VA rating |
Absolute max 600 VA |
THDv: Voltage total harmonic distortion |
Linear loads:
- < 1% when using SDFM-based sensing
- < 2% when using ADC-based sensing
Typical non-linear loads:
- < 3% when using SDFM-based sensing
- < 4% when using ADC-based sensing
|
Efficiency |
At 220 VRMS:
- Peak 98%, average is approximately 97%
At 110 VRMS:
- Peak 96.8%, average is approximately 96%
|
Output inductor |
3 mH |
Output capacitor |
20 µF |
Switching frequency |
20 kHz |