TIDUBS4A June 2016 – May 2019 TPS3828
To run the Hybrid RF/PLC test, a LAUNCHXL-CC1310 and TMDSPLCKITV4-CEN is required. Both EVMs are available in the TI store at TI.com.
Table 2 lists the required tools and software to run the hybrid wireless M-Bus/PLC test.
DEVICE | EVM | HARDWARE MODIFICATION | FLASH FIRMWARE | GUI TOOL |
---|---|---|---|---|
Wireless M-Bus only | LAUNCXL-CC1310 | No | Yes(1) | No (Running as stand alone mode) |
PLC only | TMDSPLCKITV4-CEN | No | Yes (Section 4.3.2) | Yes (Zero-configuration GUI) (2) |
Hybrid wireless M-Bus with PLC |
CC1310DK TMDSPLCKITV4-CEN |
No | Yes (Section 4.3.1) | No (Running as stand alone mode) |