TIDUDS9B December 2017 – November 2022
| NUMBER | REVISION | DOC. REF. | CHANGE DESCRIPTION |
|---|---|---|---|
1 | E2.1 | Schematic and BOM | Change U5 (dual channel isolator ISO1212) to 2 single channel isolator U5 and U9 (ISO1211) to achieve a hardware fault tolerance of 1 (HFT=1). |
2 | E2.1 | Schematic and BOM | Remove U4, U6 (TVS3300) on the input of isolator since ISO1211 with Rsense=562W and Rth=2.5kW supports ±1kV surge. Refer to ISO1211 data sheet Table 3. |
3 | E2.1 | Schematic and BOM | Add 2nd clamp circuit (R46, C37, Q3) for the STO 1 output VCC (Gate driver logic power). This prevents reverse bias of the VCC supply through the CMOS input gate driver ISO5852S (or ISO5452) in case the PWM signals are still active high (3V3). |
4 | E2.1 | Schematic and BOM | Add isolated 24 STO_FB output circuit to provide indication of the drive’s status (safe state or normal operation). Can be used to feedback the drive’s status to a safety PLC for additional diagnostics, if desired. |
5 | E2.1 | Schematic and BOM | Change all the capacitors (MLCC) which design state is” obsolete” or” not for new design” to the parts with” Active” status. |
6 | E2.1 | Schematic and BOM | Change indication LED D7 which design state is” obsolete” to the part with” Active” status. Change R31 from 50ohm to 200ohm according to new D7 rated current. |
7 | E2.1 | Schematic and BOM | Load switch U7 change from TPS22860 to TPS22919 to overcome the input pin open fault:
|
8 | E2.1 | Schematic and BOM | Change single U2 (4 channels logic gate SN74HC7001DT) to dual separate logic gates U2 and U10 (SN74LVC2G132YZPR) to achieve HFT=1. |
9 | E2.1 | Schematic and BOM | Separate R13 (1kohm) to R6 and R13 (2*499ohm). Separate R20 (1kohm) to R17 and R20 (2*499ohm). To get rid of the short|change value failure mode of resistor which will bypass the filter for logic gate. |
10 | E2.1 | Schematic and BOM | Change J2 from OST ED555/3DS to PHX 1751251. Easier for assembly cables with bigger screw holes. |
11 | E2.1 | Schematic | Add line around the STO_1 and STO_2 circuits and exclude the power supply. Add note for PSU that not part of the TUEV concept review, needs to be a protected supply. (refer to TIDA-01599_STO_Concept_FMEA_1v6.docx) |
12 | E2.1 | Schematic | Add requirements for power rails to schematic (refer to TIDA-01599_STO_Concept_FMEA_1v6.docx) |
13 | E2.1 | Schematic and BOM | Change R15, R22 to surge proof MELF, change C8, C11 voltage rating to 100V |
14 | E2.1 | Layout | Change layout and board dimension according to above modification. |
15 | E2.1 | Layout | Swap POWER layer (mid layer 2) and Ground layer (mid layer 1) to have a proper return ground for the high-speed signals on TOP layer. |