SCES778A September 2008 – June 2016 SN74AVC16T245-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AVC16T245-Q1 is a 16-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC16T245-Q1 is optimized to operate with VCCA or VCCB set at 1.4 V to 3.6 V. It is operational with VCCA or VCCB as low as 1.2 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.
The SN74AVC16T245-Q1 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the outputs so the buses effectively are isolated.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AVC16T245-Q1 | TVSOP (48) | 9.70 mm × 4.40 mm |