SLVSAX5B July   2011  – August 2015 TPS65142

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 ESD Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Timing Requirements
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  AVDD Boost Regulator
        1. 7.3.1.1 Setting the Output Voltage
        2. 7.3.1.2 Soft-Start (AVDD Boost Converter)
        3. 7.3.1.3 Frequency Select Pin (FREQ)
        4. 7.3.1.4 Overvoltage Protection
      2. 7.3.2  Regulated Positive Charge Pump
      3. 7.3.3  Negative Charge Pump
      4. 7.3.4  Gate Voltage Shaping
      5. 7.3.5  VCOM Buffer
      6. 7.3.6  Reset
      7. 7.3.7  Under-voltage Lockout (UVLO)
      8. 7.3.8  Thermal Shutdown
      9. 7.3.9  WLED Boost Regulator
      10. 7.3.10 Current Sinks
      11. 7.3.11 Unused IFB Pins
      12. 7.3.12 PWM Dimming
      13. 7.3.13 Enabling the WLED Driver
      14. 7.3.14 Soft-Start of WLED Boost Regulator
      15. 7.3.15 Protection of WLED Driver
        1. 7.3.15.1 Current Limit Protection
        2. 7.3.15.2 Open WLED String Protection
        3. 7.3.15.3 Overvoltage Protection
      16. 7.3.16 Power Up/Down Sequence
        1. 7.3.16.1 Power Up Sequence
        2. 7.3.16.2 Power Down Sequence and LCD Discharge Function
  8. Application and Implementation
    1. 8.1 Typical Application
  9. Device and Documentation Support
    1. 9.1 Community Resources
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Integrated Bias and Backlight Power
  • 2.3-V to 6-V Input Voltage Range for Bias
    • Up to 16.5 V Boost Converter with 1.8-A Switch Current
    • 1.2-MHz / 650-kHz Selectable Switching Frequency
    • Internal Compensation
    • Internal Soft-start at Power on
    • Reset Function (XAO Signal)
    • Regulated VGH
    • Regulated VGL
    • Gate Voltage Shaping
    • LCD Discharge Function
  • 150-mA Unity Gain VCOM Buffer
  • 4.5-V to 24-V WLED Backlight Input Range
    • Integrated 1.5-A / 40-V MOSFET
    • Boost Output Tracks WLED Voltage
    • Internal Compensation
    • External Current Setting Input
    • 6 Current-Sink Channels of 25 mA
    • Better than 3% Current Matching
    • Up to 1000:1 PWM Dimming Range
  • Overvoltage Protection
  • Thermal Shutdown
  • Undervoltage Lockout
  • 32-Pin 6 mm × 3 mm QFN Package

2 Applications

  • Note-PC TFT-LCD Panels
  • Tablet TFT-LCD Panels

3 Description

The TPS65142 provides a compact solution to the bias power and the WLED backlight in note-pc TFT-LCD panels. The device features a boost converter, a positive charge pump regulator, and a negative charge pump regulator to power the source drivers and the gate drivers. A 150 mA unity-gain high-speed buffer is offered to drive the VCOM plane. Gate voltage shaping and the LCD discharge function are offered to improve the image quality. A reset function allows a proper reset of the TCON at the power on. The TPS65142 also offers the complete solution to driver up to 6 chains of WLEDs with 1000:1 ratio PWM dimming.

All features are integrated in a compact 6 x 3 mm2 Thin QFN package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS65142 WQFN (32) 6.00 mm x 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Block Diagram

TPS65142 app_data_lvsax5.gif

4 Revision History

Changes from A Revision (November 2012) to B Revision

  • Added the ESD Ratings table, Feature Description, Application and Implementation, Power Supply Recommendations, Device and Documentation Support, and Mechanical, Packaging, and Orderable InformationGo
  • Deleted the Ordering Information table Go
  • Added Timing Requirements table. Go
  • Added sentence to the Power Up Sequence section: "To ensure proper start-up..."Go
  • Changed Figure 32Go

Changes from * Revision (July 2011) to A Revision

  • Deleted COMP pin from ABSOLUTE MAXIMUM RATINGSGo
  • Changed I(IFB_MAX) TEST CONDITION IFB from 450 mV to 500 mVGo
  • Changed I(IFB_MAX) min from 25 mA to 28 mAGo
  • Changed Dmax min from 85% to 89%Go
  • Changed VREF from 3.15 V to 3.12 V in Negative Charge Pump sectionGo
  • Changed BL_PWR from 4.5V to 25V to 4.5V to 24V in Figure 33Go