Avionics
and Defense: New Products |
SM320F2812-EP:
Microcontroller for control
applications
TVP5150AM1-EP:
Ultra-low-power NTSC/PAL/SECAM video
decoder
ADS6445-EP: Quad-channel,
14-bit, 125-MSPS ADC with serial LVDS
outputs
TPS54310-EP: 3-V to 5-V
input, 3-A output, sync buck converter with
integrated FET
DRV401-EP: Sensor signal
conditioning IC for closed-loop magnetic current
sensor
ISO721M-EP: Single 150-Mbps
digital isolator
TI's complete EP
portfolio can be viewed at: www.ti.com/ep |
Space:
New Products |
ADS5424-SP: 5962-0720601VXC:
14-bit, 105-MSPS ADC
SN54LVC646A-SP:
5962-9762601VKA: Octal bus transceiver with
3-state outputs
SN54AC00: Rad-tolerant Class
V, quadruple two-input positive-NAND gates
SN54AC02: Rad-tolerant Class
V, quadruple two-input positive-NOR gates
SN54AC14: Rad-tolerant Class
V, hex Schmitt-trigger inverter
| |
|
New
in High Temperature Products |
TI
introduces new high-temperature
transceivers Targeting the
requirements for extreme high-temperature
applications, TI HiRel has released two new
transceiver chips for data communications in
harsh environments. These chips have thermal
shutdown removed, and are characterized to
+210°C. Both devices are offered in ceramic and
known-good-die (KGD) package options.
SN65HVD233-HT
3.3-V CAN transceiver
- Bus pin short-circuit protection to ±36 V
- ESD protection exceeds 16 kV
- Designed for signaling rates up to 1 Mbps
- High impedance
- 3.3-V supply
- Glitch-free power-up and power-down
protection
SN65HVD11-HT
3.3-V RS-485 transceiver
- Based on ANSI TIA/EIA-485-A
- Operates with 3.3 V
- Speed of 10 Mbps
- Integrated slope control
- 1/8th unit load
- ESD protection of 16 kV
|
New
in Enhanced Products (EP) |
TI
introduces new extended temperature
microcontroller family TI's
MSP430 family of ultra-low-power
microcontrollers consists of several devices
featuring different sets of peripherals targeted
for various applications. The architecture,
combined with five low-power modes, is optimized
to achieve extended battery life in portable
measurement applications.
MSP430F2274-EP
Temp extended 16-bit ultra-low-power
microcontroller
- Operating temperature ?55°C to +125°C
- Ultra-low power consumption
- 10-bit, 200-ksps A/D converter with internal
reference
- Two configurable operational amplifiers
- Serial onboard programming, no external
programming voltage needed
MSP430F249-EP
Temp extended 16-bit ultra-low-power
microcontroller
- Extended operating temperature from ?55°C to
+125°C
- Ultra-low power consumption
- 12-bit, A/D converter with internal
reference, sample and hold, and autoscan feature
- Four universal serial communication
interfaces (USCI)
- In-chip comparator
|
New
in Space Products |
TI
offers improved radiation performance on power
and logic devices extending product applications
into high temperature, medical and aerospace
applications TI has released
three new versions of its HC logic family, the
SN54AC14, SN54AC00, and SN54AC02 which reach
total irradiated dose (TID) levels of 50K rads.
These improvements provide lower leakage for
high-temperature applications, as well as
improved tolerance to TID for medical and
aerospace applications.
Enhanced
low-dose-rate-sensitivity (ELDRS) has become an
issue for linear devices in applications
requiring tolerance to total dose radiation. In
response to this, TI is releasing in 1Q09 new
versions of its popular Power Management family.
These products will achieve greater than 30K
rads tolerance to low dose rate radiation.
UC1825 and UC1825A: High-speed PWM
controller UC1525B: Regulating PWM
UC1846: Current-mode PWM
controller UC1843A: Current-mode
PWM
| |