1Q 2010 | ||||||
High Reliability e-News | ||||||
HiRel introduces new Enhanced Products and Space Guides | |||||||
Download new EP Guide To support the demanding nature of space applications, TI HiRel has expanded its Class V portfolio. Benefits of TI’s QML Class V products include a broad product offering, access to the latest commercial technology and radiation test reports. Download new Space Guide Technical documents, quality and reliability information, and purchasing information are available at www.ti.com/hirel |
|||||||
What’s new in High Temperature Products | ||||
Download the Harsh Environments
Guide. For more information, see www.ti.com/ht or www.ti.com/dhd. |
ADS1282-HT — High-resolution
analog-to-digital converter The ADS1282 is an extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (MUX). The ADS1282 is suitable for the demanding needs of energy exploration and seismic monitoring environments. Features
|
||||
INA129-HT — Precision
low-power instrumentation amplifier Features
|
||||
What's New in Enhanced Products (EP) | |||||||||
|
|||||||||
Our entire EP portfolio can be viewed at: www.ti.com/ep TL1431-EP — Enhanced product precision-adjustable
(programmable) shunt reference Features
OMAP3503-HIREL — HiRel applications
processor
Features
ISO7241A-EP — Enhanced product quad channel, 3/1, 1
Mbps, digital isolator Features
|
|||||||||
What's New in Space Products | ||||
Download the new Space
Guide. Our entire Space portfolio can be viewed at: |
||||
DAC5670-SP — 14-bit, 2.4-GSPS digital-to-analog
converter
|
||||
CDCM7005-SP — 3.3-V high-performance rad-tolerant
Class V clock synchronizer and jitter cleaner
The VC(X)O_IN clock operates up to 2 GHz. Through the selection of external VC(X)O and loop filter components, the PLL loop bandwidth and damping factor can be adjusted to meet different system requirements. The CDCM7005 can lock to one of two reference clock inputs (PRI_REF and SEC_REF) and supports frequency hold-over mode and fast-frequency locking for fail-safe and increased system redundancy. Features
|
||||
What's New in Wafer and Die Solutions | |||||||||||||
Download the new Die/Wafer Solutions
brochure! OPA2348CKD4 — 1-MHz, 45-µA, RRIO dual op
amp A low supply current of 45 µA and an input bias current of 0.5 pA make the OPA2348 an optimal candidate for low-power, high-impedance applications such as smoke detectors and other sensors. Features
ADS1282KGDA — Ultra-high-resolution delta-sigma ADC
with PGA for seismic and energy exploration The converter uses a fourth-order, inherently stable delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter or can be bypassed for use with post-processing filters. The flexible input MUX provides an additional external input for measurement, as well as internal self-test connections. Features
|
|||||||||||||
|
|||||||||||||
The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.
|