2Q 2010 | ||||||
High Reliability e-News | ||||||
TI HiRel introduces new QML Products Selection Guide | |||||||
As always, you can find technical documents, quality and reliability information, and purchasing information at www.ti.com/hirel. |
|||||||
What’s new in High Temperature Products | ||||
Click here to download the Harsh
Environments Guide. For more information, see www.ti.com/ht or www.ti.com/dhd. |
MSP430F2619-HT — 16-bit
ultra-low-power mixed-signal microcontroller The MSP430F2619S ultra-low-power microcontroller features different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator allows wake up from low-power modes to active mode in less than 1 µs. The MSP430F2619S is a microcontroller configuration with two built-in 16-bit timers, a fast 12-bit analog-to-digital converter, a comparator, dual 12-bit digital-to-analog converters, four universal serial communication interface (USCI) modules, DMA and as many as 64 I/O pins. Buy now Features
|
||||
INA333-HT — Low-power
precision instrumentation amplifier
|
||||
TPS40200-HT — Wide-input
non-synchronous buck DC/DC controller
|
||||
What's New in Enhanced Products (EP) | |||||||||
Our entire EP portfolio can be viewed at: www.ti.com/ep
|
|||||||||
DAC5670-EP — Enhanced Product 16-channel LED driver
with DOT correction and grayscale PWM control Features
ISO7241A — Enhanced Product quad channel, 3/1, 1 Mbps
digital isolator
THS8200-EP — Enhanced Product low-noise, very low
drift precision voltage reference Features
|
|||||||||
What's New in Space Products | ||||
Click here to download the
Space Guide. Our entire Space portfolio can be viewed at: |
||||
AM26LS33A-SP — Switched-mode controller for DC motor
drive
|
||||
SE555-SP — QML Class V precision timer The threshold and trigger levels normally are two-thirds and one-third, respectively, of VCC. These levels can be altered by use of the control-voltage terminal. When the trigger input falls below the trigger level, the flip-flop is set and the output goes high. If the trigger input is above the trigger level and the threshold input is above the threshold level, the flip-flop is reset and the output is low. The reset input can override all other inputs and can be used to initiate a new timing cycle. When reset goes low, the flip-flop is reset and the output goes low. When the output is low, a low-impedance path is provided between discharge and ground. The output circuit is capable of sinking or sourcing current up to 100 mA. Operation is specified for supplies of 4.5 V to 16.5 V. With a 5-V supply, output levels are compatible with TTL inputs. Buy nowFeatures
|
||||
UC1843-SP — Switched-mode controller for DC motor
drive Features
|
||||
What's New in Wafer and Die Solutions | |||||||||||||
Click here to download the Die/Wafer
Solutions brochure. OPA2333SKGD1 — 1.8-V micropower CMOS operational
amplifier zero-drift series Features
SM320F2812KGDS150A — 32-bit digital signal
controller with flash Features
|
|||||||||||||
|
|||||||||||||
The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.
|