|
|
What's
New in Wafer and Die Solutions Download the Die/Wafer Solutions
brochure!
Texas Instruments offers bare die/wafer
solutions for applications that require higher levels of integration to
reduce board space. TI provides a wide range of products in bare die and
wafer form. A variety of testing and qualification options are available
based on product maturity and complexity, as well as customer
requirements. Typical screening options include DC probe or AC/DC probe at
temperature.
MSP430F2619SKGD1 — 16-bit ultra-low-power MCU,
92-KB flash, 4-KB RAM, 12-bit ADC, dual DACs, two USCIs, hardware
multiplier, DMA The MSP430F2619S ultra-low-power
microcontroller features different sets of peripherals targeted for
various applications. The architecture, combined with five low-power
modes, is optimized to achieve extended battery life in portable
measurement applications. The device features a powerful 16-bit RISC CPU,
16-bit registers and constant generators that contribute to maximum code
efficiency. The digitally controlled oscillator (DCO) allows wake-up from
low-power modes to active mode in less than 1 µs.
The MSP430F2619S
is a microcontroller configuration with two built-in 16-bit timers, a fast
12-bit ADC, a comparator, dual 12-bit DACs, four universal serial
communication interface (USCI) modules, DMA, and up to 64 I/O pins.
Features
- Low supply voltage range 1.8 V to 3.6 V
- Ultra-low-power consumption
- Active mode: 365 µA at 1 MHz, 2.2 V
- Standby mode (VLO): 0.5 µA
- Off mode (RAM retention): 0.1 µA
- Wake-up from standby mode in less than 1 µs
- 16-bit RISC architecture, 62.5-ns instruction cycle time
- Three-channel internal DMA
- 12-bit ADC with internal reference, sample-and-hold and autoscan
feature
- Dual 12-bit DACs with synchronization
- 16-bit timer_A with three capture/compare registers
- 16-bit timer_B with seven capture/compare-with-shadow registers
- On-chip comparator
- Four USCIs
- USCI_A0 and USCI_A1
- Enhanced UART supporting auto-baud-rate detection (LIN)
- IrDA encoder and decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
INA333SKGD1 — Low-power precision instrumentation
amplifier The INA333 is a low-power precision instrumentation
amplifier offering excellent accuracy. The versatile three-op-amp design,
small size and low power make it ideal for a wide range of portable
applications.
A single external resistor sets any gain from 1 to
1,000. The INA333 is designed to use an industry-standard gain equation:
G=1 + (100 k /RG).
The INA333 provides very low offset voltage (25
µV at 25°C, G ≥ 100), excellent offset voltage drift (0.2 µV/°C, G ≥ 100)
and high common-mode rejection (100 dB at 25°C, G ≥ 10). It operates with
power supplies as low as 1.8 V (±0.9 V) and quiescent current is only 50
µA - ideal for battery-operated systems. Features
- Low offset voltage: 25 µV (max at 25°C), G ≥ 100
- Low drift: 0.2 µV/°C, G ≥ 1,000
- Low noise: 55 nV/√Hz, G ≥ 100
- High CMRR: 100 dB (min at 25°C), G ≥ 10
- Supply range: +1.8 V to +5.5 V
- Input voltage: (V-) +0.1 V to (V+) -0.1 V
- Output range: (V-) +0.05 V to (V+) -0.05 V
- Low quiescent current: 198 µA
- RFI filtered inputs
- Applications
- Down-hole drilling
- High temperature environments
- Supports extreme temperature applications
- Available in extreme (-55°C/210°C) temperature
ranges(1)
(1) Additional temperature ranges
available – contact factory |
|
|