OMAP35x Applications
Processors
Now Performance Optimized at 720MHz

Laptop-like performance at handheld power levels in a single chip
The OMAP™ 3 platform is based on the market's first broad offering of the ARM® Cortex™-A8
core. With more than four times the processing power of today's 300MHz ARM9 devices, OMAP35x devices integrate the superscalar
Cortex-A8 core and TI's C64x+ DSP into four applications processors: OMAP3503, OMAP3515, OMAP3525, and OMAP3530. The OMAP3530 is now available in two versions:
600MHz ARM/430MHz DSP and 720MHz ARM/520MHz DSP to deliver advanced user interface, improved graphics, video and connectivity for
applications.
Tools to help you get started:
- OMAP35x Evaluation Module
(EVM): A modular and extensible design, which now includes the performance optimized OMAP3530 at 720MHz, WL1271 Daughter Card with Wireless LAN and Bluetooth, USB host support, video input, 256 MB LPDDR/256 MB NAND Flash memory and the OMAP35x Linux Digital Video Software Development Kit (DVSDK).
- DVSDK for Linux development: Complete with bleeding edge
Linux drivers, application framework and codec libraries, the DVSDK allows rapid development of multimedia applications. The DVSDK is free
and does not require any run-time royalties.
- Windows® Embedded CE 6.0 board
support package: Offering the latest version of Windows Embedded 6.0 R3, which allows quick OS evaluation, while using familiar development tools and leveraging the high-performance graphics and advanced multimedia support. delele the last sentence: The Windows Embedded R2 BSP is available now for free download in source and will be an easy upgrade to R3.
Compare OMAP35x Processors
|
OMAP3503 |
OMAP3515 |
OMAP3525 |
OMAP3530 |
| Core Processors |
ARM
Cortex-A8 600MHz |
ARM
Cortex-A8 600MHz |
ARM
Cortex-A8 600MHz |
ARM
Cortex-A8 600MHz; 720MHz |
| Shared Peripheral Set |
USB 2.0 HS OTG controller, LCD controller, camera interface, serial interfaces, memory support, and more |
| 2D/3D Graphics Compatibility |
|
POWER VR
SGX™
Graphics |
|
POWER VR
SGX™
Graphics |
| DSP Processing & Multimedia Software Compatibility |
|
|
C64x+ DSP
& video
accelerator 430MHz |
C64x+ DSP
& video
accelerator 430MHz; 520MHz |
|
Product Details |
Product Details |
Product Details |
Product Details |
More OMAP35x Resources
Find all the support resources, upcoming training opportunities and community activities surrounding the OMAP35x devices.
Learn more about the various hardware and software available to begin designing and evaluating the OMAP35x platform today.
See innovative customers leverage the unprecedented combination of performance and low-power of the OMAP platform.