Digital Signal Processors & ARM Microprocessors

Choose a Platform

Find Software & Tools

Get Support

Get Started

Developer Network

University

DaVinci™ Digital Media Processor

 

HD video and delivering power-optimized, high-performance solutions for a variety of media-rich applications.

DM37x ChipsDM3730 and DM3725 expand the DaVinci family of video processors to deliver up to 1 GHz ARM Cortex-A8 and 800 MHz DSP into a single cost-effective, low power, high-performance digital media processor capable of 720p video encoding and decoding. The DM37x devices help reduce costs by integrating popular peripherals such as USB, MMC/SD, UART, and video/audio input and output, plus much more. Targeted at such end-equipments as portable consumer multimedia, industrial, medical, smart energy, communications and many others, the DM37x delivers a nearly 40% increase in ARM performance, over 50% increase in DSP performance, and twice the 3D graphics capability, while reducing power consumption when compared to the popular previous generation OMAP35x. To complement this offering, TI provides the DM37x Evaluation Module kit which comes with everything needed for easy evaluation and development.

DM37x key features and benefits:

  • Up to 800-MHz C64x + DSP and IVA video accelerator supports up to 720p video decoding and encoding for multimedia applications
  • Flexible, fully programmable DSP engine accelerates a variety of signal processing tasks including FFT, digital filtering and image analysis
  • Up to 1-GHz ARM Cortex-A8 with NEON co­processor delivering up to 2000 Dhrystone million instructions per second (MIPS)
  • Multiple operating points allow for application optimization (power/performance)
  • Low power operation ideal for handheld end products
  • Support packages for Linux, and Windows® Embedded compatible with previous processors including OMAP35x and AM37x application processors
  • TI-provided software development kit includes audio/video decoders and encoders
  • Multiple device packages optimized for space and layout flexibility
  • Key peripherals: USB HS Host ×2, USB 2.0 OTG, MMC/SD card interface ×3, 1.8-V input/output and display subsystem with LCD controller and video encoder with composite and S-video support
  • Display subsystem with picture-in-picture, color space conversion, rotation and resizing support provides flexibility to connect to LCD display for vibrant, crisp and high-resolution images
  • 3-D graphics engine enables fluid, complex 3-D rendering, picture-perfect graphics and increased graphical user interface (GUI) capabilities based on Imagination Technology’s PowerVR™ SGX graphics accelerator
    • Up to 20 million triangles per second 3-D graphics performance
    • OpenGL® ES 2.0 compliant
  • Industrial temperature options (–40 to 105°C) allow customers to operate in harsh development environments ranging from sub­freezing temperatures to extreme heat while not requiring a heatsync or fan

Development Tools

Learn more about the TI DM37x Evaluation Module to begin designing and evaluating the new DM37x devices.

The BeagleXM, a low-cost, open-source development board from the BeagleBoard community, can be used to evaluate and start development on the DM37x devices.




TI E2E Community Video - Introduction to DaVinciTM DM37x SoC

You must have JavaScript and Flash enabled to view this content.