New C6A816x C6-Integra™ DSP+ARM® generation of processors offer industry-leading 1.5 GHz DSP performance and significant cost efficiencies
The new C6A816x
C6-Integra DSP+ARM processor
generation boasts the highest performing floating- and fixed-point DSP processor on the market today. The processor also integrates a 1.5 GHz ARM Cortex™-A8, high-bandwidth peripherals, 3D graphics and display engines. It is ideal for developing products requiring intensive signal processing, run applications on an advanced operating system, provide a rich, responsive GUI and drive multiple displays simultaneously. This product generation is ideal for applications such as machine vision, test and measurement, and tracking and control.
C6A816x C6-Integra DSP+ARM key features include:
- 1.5 GHz single-core, floating- and fixed-point DSP allows precise, intense signal processing
- DSP + 1.5 GHz ARM Cortex-A8 on a single chip helps lower system power, improve performance and reduce board space and costs
- High bandwidth peripheral integration adds seamless network connectivity while saving space and cost
- Multiple display interfaces and 3D graphics engine for up to two high-resolution displays and complex GUIs
- Key peripherals: two-lane PCIExpress (PCIe),
two USB 2.0 ports, HDMI TX, two 32-bit
DDR2/DDR3 external memory interfaces at up
to 1.6 GHz ,SATA interfaces for up to two
external drives, two Gigabit Ethernet
interfaces
C6A816x C6-Integra DSP+ARM Resources
Support and Training
Find all the support resources and upcoming
training opportunities and
community activities surrounding the new
C6-Integra processors.
Other C6-Integra Devices
Review the complete portfolio of the
C6-Integra processors.
Learn more
Other Resources
C6A816x C6-Integra DSP+ARM Videos
You must have JavaScript and Flash enabled to view this content.
Related Videos
|


|