TMS320C66x High-Performance Multicore DSPs
Scalable C66x multicore DSP devices deliver 5x the performance of any DSP
TI's TMS320C66x generation of multicore DSPs feature the industry's first 10-GHz DSP with a combined fixed- and floating-point performance of 320 GMACs and 160 GFLOPs on a single device. These multicore DSPs are based on TI's KeyStone multicore architecture -- the platform for true multicore innovation that has the capacity to provide full processing capability to every core in a multicore device. KeyStone-based devices are optimized for high-performance markets including wireless base stations, mission critical, test & automation, medical and high-end imaging and high-performance computing.
Technical Specifications
| Device | # of Cores | Speed Options | Memory | Key Peripherals | Key Accelerators/ Coprocessors | Data Sheet | Evaluation Modules |
NEW TMS320C6671 |
1 core |
1 GHz, 1.25 GHz 1.5 GHz (for two core device only) |
|
|
|
Download |
|
TMS320C6672 |
2 cores | Download |
|||||
TMS320C6674 |
4 cores | Download |
|||||
TMS320C6678 |
8 cores | Download |
|||||
UPDATED TMS320C6670 |
4 cores | 1 GHz or 1.2 GHz |
|
|
|
Download |
|
TMS320TCI6616 |
4 cores | 1 GHz or 1.2 GHz |
|
|
|
Download |
N/A |
TMS320TCI6618 |
4 cores | 1.2 GHz | Download |
N/A | |||
| NEW TMS320TCI6612 |
2 cores | 1 GHz or 1.2 GHz |
|
|
|
N/A | N/A |
NEW TMS320TCI6614 |
4 cores | Download |
N/A |
News & Information
News Releases
- December 5, 2011 - • TI's KeyStone multicore architecture scaled to support unprecedented levels of capacity for cloud RAN applications and networked server developers
- November 14, 2011 - Texas Instruments and UT Austin collaborate to deliver linear algebra library on TI's high performance multicore DSPs
- November 14, 2011 - New "lows" in high-performance computing: TI's TMS320C66x multicore DSPs combine ultra- low power with unmatched performance, offering HPC developers the industry's most power efficient solutions
- November 7, 2011 - Mission accomplished: TI's TMS320C66x multicore DSPs surpass industry standards on performance and floating-point capabilities, meeting vital requirements of power, accuracy and resolution for mission critical markets
- October 19, 2011 - For medical imaging developers seeking extraordinary performance and image quality, TI delivers free, easy-to-use TMS320C66x DSP based software toolkit
- October 18, 2011 - The power of more: TI's TMS320C66x multicore DSPs offer industrial automation developers more performance, scalability and flexibility than ever before
- June 20, 2011 - BIG performance, SMALL cells: Texas Instruments unleashes industry's most complete small cell base station solutions with dual-mode support and comprehensive software suite
- April 25, 2011 - New multicore software from TI gets developers one step closer to tapping the full potential of TI multicore processors
- April 25, 2011 - New high-performance DSP enhancements to existing multicore devices set a new standard in performance and innovation for TI's C66x multicore family
- Feb. 14, 2011 - Breaking constraints and leaping forward: TI's new multistandard wireless base station SoC drives performance and efficiency to record levels
- Feb. 14, 2011 - TI and Azcom Technology deliver new 3G/4G small cell base station platform, offering developers a boost in performance and product development time
- Feb. 14, 2011 - Now that's performance - TI's C66x core surpasses all other DSPs in the market
- Feb. 10, 2011 - For multimedia infrastructure applications, TI's TMS320C6678 DSP delivers increased density, low-power, cost efficient multicore solution
- Nov. 9, 2010 - Delivering more than 5X the performance of any DSP in the market, TI's new C66x multicore DSP family sets a new standard in innovation and performance
- Nov. 9, 2010 - TI unleashes industry's most powerful base station SoC, equipping manufacturers and operators with the technology to deliver the promise of 4G
- Nov. 9, 2010 - TI's new TMS320C66x DSP delivers industry's top results on fixed- and floating-point performance
White Papers
- NEW Creating Cloud Base Stations with TI’s Multicore Architecture
- NEW Comparing TI's TMS320C6671 DSP with ADI’s ADSP-TS201S TigerSHARC Processor
- Network coprocessors are altering the makeup of gateway systems
- KeyStone Multicore Software Development Kit
- KeyStone Multicore SoC Tool Suite: One platform for all needs
- The role of multicore in the evolution of communications
- TI's high performance LTE physical layer solution
- Designing performance, efficiency and differentiation with TI's multistandard base station SoCs
- Enabling multistandard wireless base stations with TI's KeyStone SoCs
- TI's new C66x fixed- and floating-point DSP core conquers the 'Need for Speed'
- TI's KeyStone multicore architecture enables Layer 2 and transport processing
- Multicore video processing on TMS320C6678
- KeyStone memory architecture
Product Bulletins
- NEW TMS320C66x multicore DSPs for high-performance computing
- NEW OpenMP® Programming for TMS320C66x multicore DSPs
- NEW Picture it: DSPs in medical imaging
- TMS320C66x multicore DSPs for high-end industrial automation
- TMS320TCI6612/14 High performance comes to small cell base stations
- TMS320C6670: Breakthrough performance for process-intensive applications
- TMS320C6671/72/74/78: High-performance multicore fixed- and floating-point DSPs
- TCI6618: Doubling performance for 4G wireless base stations
- TI-Azcom small cell solution
- TCI6616: Breakthrough performance for wireless base stations
TI's KeyStone multicore architecture

Enlarge
Other Documentation
Multicore Programming Guide
(5.70 MB)
Download
C66x Fact Sheet
(150 KB)
Download
Third-party Partners
- Software Partners
- Hardware Partners
- TI's Developer Network

Cart
TMS320C6671
Download