Digital Signal Processors & ARM Microprocessors

Choose a Platform

Find Software & Tools

Get Support

Get Started

Developer Network

University

Sitara ARM® Cortex™-A8 and ARM9™ Microprocessors

 


New 1.5 GHz Sitara™ ARM® Cortex™-A8 microprocessors for high-performance and extreme integration

Sitara ImageAM3892 and AM3894, two new Sitara ARM Cortex-A8 microprocessors (MPUs) deliver up to 1.5 GHz ARM Cortex-A8 performance with high system integration for faster, more robust applications. These MPUs are suitable for a wide variety of applications, such as communications, networking, single-board SoC computing, industrial and point-of-service terminals.

With extreme system and peripheral integration, the Sitara AM3892 and AM3894 ARM MPUs provide multiple high-performance interfaces, such as PCIExpress Gen2, dual USB 2.0, SATA 2.0, dual Gigabit Ethernet and DDR2/DDR3 interfaces.

AM389x Sitara ARM MPU key features include:

  • Up to 1.5 GHz ARM Cortex-A8 core with high-level operating system support and multiple power and performance operating points
  • Integrated high-bandwidth connectivity peripherals (PCIExpress Gen2, dual USB 2.0, SATA 2.0, dual Gigabit Ethernet and dual DDR2/DDR3 interfaces) for quick transmission of data on and off the chip while saving board space and bill of materials cost
  • 3D graphics for rich user interfaces (AM3894) and an on-chip display engine (for both the AM3892 and 3894) to output two different streams of content on dual simultaneous 1920 x 1280 resolution displays.
  • Single TI EZ software development kit (EZ SDK) that includes development software and example code into a single package with only one installation

Sitara ARM MPU Resources

Development Tools & Software

Learn more about the C6A816x/AM389 evaluation module (EVM) and Linux EZ Software Development Kit (EZ SDK) for AM389x Microprocessors to begin designing and evaluating the new AM389x Sitara ARM MPU devices.

Support and Training

Find all the support resources and upcoming training opportunities and community activities surrounding the new Sitara ARM microprocessors.

Other Sitara Devices

Review the complete portfolio of the Sitara ARM microprocessors. Learn more

Other Resources

Sitara ARM Cortex-A8 and ARM9 Microprocessor Videos

video platform video management video solutions video player {SEO}

Download your Linux development kit now