TPS54386 Status: ACTIVE

Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • 3-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH-SIDE MOSFET (Rev. B) (tps54386.pdf, 1439 KB)
    16 Oct 2007 Download
  • SWIFT Converter Product Portfolio (Rev. B) (slvt153b.pdf, 77 KB)
    23 Apr 2008 Download

 TPS54383 TPS54386TPS55383 TPS55386 
Iout(Max)(A)3  3  3  3  
Iout2(Max)(A)3  3  3  3  
Vin(Min)(V)4.5  4.5  4.5  4.5  
Vin(Max)(V)28  28  28  28  
Vout(Min)(V)0.8  0.8  0.8  0.8  
Vout(Max)(V)25.2  25.2  25.2  25.2  
Switching Frequency(Max)(kHz)300  600  300  600  
Switch Current Limit(Typ)(A)4.5  4.5  4.5  4.5  
TopologyBuck  Buck  Buck  Buck  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Pin/Package14HTSSOP  14HTSSOP  16HTSSOP  16HTSSOP  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)90  85  90  85  
Vout2(Min)(V)0.8  0.8  0.8  0.8  
Vout2(Max)(V)25.2  25.2  25.2  25.2  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54383: 3A Non-Synchronous Buck Converter with Integrated High SIde MOSFET, 300 kHz
  • TPS54283: Dual 2A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz
  • TPS54286: Dual 2A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • BQ24103A: Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET

More Related Products

Product Information

Features

  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 3 A
  • Two Fixed Switching Frequency Versions:
    • TPS54383: 300 kHz
    • TPS54386: 600 kHz
  • Three Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 85-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at +148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS54383 and TPS54386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS54386PWPACTIVE-40 to 1253.35 | 100uHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS54386PWPG4ACTIVE-40 to 1253.35 | 100uHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this SymbolPurchase Samples
TPS54386PWPRACTIVE-40 to 1253.35 | 100uHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol
TPS54386PWPRG4ACTIVE-40 to 1253.35 | 100uHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS54386PWPAs of 8:02 AM GMT, 10 Oct 2008As of 8:02 AM GMT, 10 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 17 Nov 6 Weeks AmericasMouser Electronics 130
  Newark 260
  EuropeArrow Northern Europe >1k
  Avnet-SILICA 47
  EBV Elektronik 540
TPS54386PWPG4As of 8:02 AM GMT, 10 Oct 2008As of 8:02 AM GMT, 10 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 17 Nov 6 Weeks AmericasAvnet >1k
TPS54386PWPRAs of 8:02 AM GMT, 10 Oct 2008As of 8:02 AM GMT, 10 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 17 Nov 6 Weeks AmericasDigiKey >1k
  Rochester Electronics >1k
  AsiaWPI >1k
TPS54386PWPRG4As of 8:02 AM GMT, 10 Oct 2008As of 8:02 AM GMT, 10 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 17 Nov 6 Weeks AmericasAvnet >1k
  EuropeEBV Elektronik 3
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS54386PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54386PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54386PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS54386PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 3-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH-SIDE MOSFET (Rev. B) (tps54386.pdf, 1439 KB)
    16 Oct 2007 Download
  • SWIFT Converter Product Portfolio (Rev. B) (slvt153b.pdf, 77 KB)
    23 Apr 2008 Download

Application Notes

View Application Notes for Step-Down Regulators

User Guides

  • Using the TPS54383EVM (Rev. C) (sluu285c.htm, 8 KB)
    22 Jan 2008 Abstract
  • Using the TPS54386EVM (sluu286.htm, 8 KB)
    19 Jul 2007 Abstract

More Literature

  • TPS54386PWP Test Report (slul029.pdf, 566 KB)
    15 Feb 2008 Download
  • TPS54386PWP Schematic (slur012.pdf, 51 KB)
    15 Feb 2008 Download
  • TPS54386PWP Bill of Materials (slur011.pdf, 27 KB)
    15 Feb 2008 Download

View More Literature for Step-Down Regulators

Reference Designs

Description Part # Company
3-A, 600-kHz Dual Wide-Input Buck Converter PMP2808 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
12V Input, Dual 5.0V and 3.3V Output, 2A Buck Converter Evaluation ModuleTPS54383EVMTexas InstrumentsDevelopment Boards/EVMs
TPS54386 Evaluation ModuleTPS54386EVMTexas InstrumentsDevelopment Boards/EVMs

 Alternative Products - Are similar to TPS54386
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TPS543833A Non-Synchronous Buck Converter with Integrated High SIde MOSFET, 300 kHzTI customers also evaluated this product.
TPS54283Dual 2A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHzTI customers also evaluated this product.
TPS54286Dual 2A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHzTI customers also evaluated this product.
TPS62040Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10TI customers also evaluated this product.
TPS54205.5-V to 36-V, 2-A Step-Down SWIFT(tm) ConverterTI customers also evaluated this product.
TPS54305.5V to 36V Input, 3-A Step Down ConverterTI customers also evaluated this product.
TPS543504.5 to 20V Input, 3A Step Down Converter with Adjustable Output VoltageTI customers also evaluated this product.
 Complementary Products - Can be used with TPS54386
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TLV431ALow Voltage Adjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
LM3173/4 Pin 1.5A Adjustable Positive Voltage RegulatorLINEAR REGULATORS-STANDARD VOLTAGE REGULATORSTI customers also evaluated this product.
BQ24103AStandalone Synchronous Switch-mode Li-Ion Charger with 2A FETBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.
TL431AAdjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS2115AAutoswitching Power MuxPOWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXESTI customers also evaluated this product.
TPS40057Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebiasNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
TPS6040060mA Charge Pump Voltage Inverter with Variable Switching FrequencyINDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORSTI customers also evaluated this product.
TPS3705-33Processor Supervisory Circuits with Power-FailPOWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)TI customers also evaluated this product.
UA78L05A3/8 Pin 100mA Fixed 5V Positive Voltage RegulatorLINEAR REGULATORS-STANDARD VOLTAGE REGULATORSTI customers also evaluated this product.
TPS51117Wide Vin Synchronous Buck Controller Optimized for Light Load EfficiencyNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support