CC2543-BROADCASTER-RD

TI broadcaster reference design with iBeacon technology

CC2543-BROADCASTER-RD

Design files

Overview

This reference design is an example of using the SimpleLink™ Bluetooth® Smart CC2543 low-cost, proprietary RF wireless MCU, as a broadcaster. The board has several sensors and runs off a CR2032 coin cell battery. Combined with the example software and the TI Multitool Bluetooth Smart app, the board will work as a weather station broadcaster as an example application.p>

Features
  • Broadcast Bluetooth Smart data with the CC2543
  • Demo example running out-of-the-box
  • Very compact form factor
  • Runs off a single CR2032 coincell
  • Can be used as development platform - I2C pads readily available
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC287.ZIP (811 K)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2541Bluetooth® Low Energy and proprietary wireless MCU

Data sheet: PDF

Related design resources

Hardware development

DEBUG PROBE
CC-DEBUGGER Debugger and Programmer for RF System-on-Chips
DEVELOPMENT KIT
CC2541DK-MINI CC2541 Mini Development Kit

Reference designs

REFERENCE DESIGN
CC2541SENSORTAG-RD CC2541 SensorTag Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos