CONTROLSUITE

controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

CONTROLSUITE

Downloads

Overview

controlSUITE™ for C2000™ microcontrollers is a cohesive set of software infrastructure, tools, and documentation designed to minimize system development time. From device-specific drivers and support software to complete examples in sophisticated system applications, controlSUITE™ provides the needed resources at every stage of development and evaluation.

Now including powerSUITE for digital power designers and DesignDRIVE for industrial drive designers!

Note: software support for the new Piccolo F28004x series is available only through C2000Ware

Features
  • Centralized, interactive, software repository for C2000 real-time controllers
  • Graphical User Interface (GUI) for intuitive navigation of software, development kits, libraries, user guides, application notes, and more.
    • Auto-loading of Code Composer Studio example projects
  • Device software and support
    • Access header files, Flash API, Boot ROM source code
    • Example projects
    • Device-specific documentation
    • Block Diagrams
    • Online Resources
  • Kit software and support
    • Kit overviews
    • Example projects with modular builds to guide users through development
    • Documentation – Quick Start Guides (QSG), Hardware Guides, Application Guides, and more
    • Graphical User Interface (GUI)
    • Complete hardware developers packages featuring schematics, BOM, gerber files, and source code
  • Libraries
    • Application specific libraries – Motor control, digital power
    • Math libraries – IQMath™, CLA, Floating Point
    • DSP libraries – Fixed and floating point
    • Signal Generation Libraries
    • Flash API and Boot ROM
    • All including example projects
  • powerSUITE: digital power supply software design tools
    • Customize code examples to run on example or custom hardware
    • Design digital compensators to achieve the desired closed loop performance
    • Measure the open loop gain and plant frequency response to assess stability and robustness
  • DesignDRIVE: evaluate techniques and develop solutions for industrial and servo drive topologies
    • Software and Hardware support for a wide variety of
      • motor types
      • control techniques
      • sensing technologies
      • position sensors
        • Position Manager support the leading analog and digital position sensors such as Resolver, SIN/COS, QEP, BiSS-C and EnDAT2.2
      • communications networks
  • Datasheets and User Guides
  • Application Notes
  • Training and Support
    • C2000 Workshops and offering dates
    • Online Training
    • C2000 Wiki Access
    • Videos
    • E2E Online Support Forum
    • C2000 Teaching Materials
  • Code Composer Studio IDE overview and download
  • 3rd party Developer's Network

Installation Notes

After installation run controlSUITE.exe from the installation directory and peruse the GUI. If the online controlSUITE executable installer does NOT work (typically due to an enterprise firewall), please download the controlSUITE ZIP package below under the “Support Software” section. The ZIP package will contain all of the necessary packages to install controlSUITE. Simply extract the ZIP package to a local folder and then run the “controlSUITE.msi” executable. After a successful installation, you can delete all of the extracted contents from the ZIP package.

Click here for terms

Download View video with transcript Video
Important note

controlSUITE is no longer being updated, but will continue to be available for download. The latest software releases for C2000 are now provided through C2000Ware with application examples through the DigitalPower SDK and MotorControl SDK.

Downloads

Driver or library

CONTROLSUITE-ZIP Offline (ZIP) Installer

lock = Requires export approval (1 minute)
Supported products & hardware
Driver or library

CONTROLSUITE Web (EXE) installer

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

C2000 real-time microcontrollers
F28M35E20B C2000™ Dual Core 32-bit MCU with 120 MIPS, 512 KB Flash F28M35H22C C2000™ Dual Core 32-bit MCU with 250 MIPS, 512 KB Flash F28M35H52C C2000™ dual core 32-bit MCU with 250 MIPS, 1024-kb Flash F28M35H52C-Q1 Automotive C2000™ dual-core 32-bit MCU with 250 MIPS, 1024 KB flash F28M35M22C C2000™ Dual Core 32-bit MCU with 150 MIPS, 512 KB Flash F28M35M52C C2000™ Dual Core 32-bit MCU with 150 MIPS, 1024 KB Flash SM320F28335-EP C2000™ Enhanced Product 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC TMS320C28342 C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF TMS320C28344 C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF TMS320C28345 C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346 C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346-Q1 Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F280200 C2000™ 32-bit MCU with 40 MHz, 16 KB flash TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28050 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, PGAs, 2 MSPS ADC TMS320F28051 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 2 MSPS ADC TMS320F28052 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28053 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, CLA, PGAs, 3.75 MSPS ADC TMS320F28054 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28055 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA, PGAs TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F28332 C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28334 C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28374S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Technical documentation

No results found. Please clear your search and try again.
View all 13
Type Title Date
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) 13 Jul 2020
Technical article Real-time control meets real-time industrial communications development – part 4 PDF | HTML 15 Jul 2019
Technical article Motor control software development kit jump-starts new designs PDF | HTML 17 Apr 2019
Technical article A cost-effective option to get started with integrated position sensing PDF | HTML 11 Jul 2018
Technical article Fast Current Loop performance: better than we thought, and measurable in your own PDF | HTML 19 Jun 2018
Technical article Real-time control meets real-time industrial communications development – part 3 PDF | HTML 07 Jun 2018
Technical article Real-time control meets real-time industrial communications development – part one PDF | HTML 15 Nov 2017
Technical article Achieve unprecedented current-loop performance from an off-the-shelf MCU PDF | HTML 27 Jun 2017
Technical article The other motors in electric vehicle systems (part 4) PDF | HTML 17 Nov 2016
Technical article Enabling simple interfacing with position sensors PDF | HTML 20 Nov 2015
Technical article Designing an EMC-compliant interface to motor position encoders – Part 5 PDF | HTML 10 Nov 2015
Technical article Easily increase functionality in motor drive applications PDF | HTML 19 May 2015
More literature C2000 Microcontrollers Development Tools User Guide (Rev. C) 01 Apr 2015

Related design resources

Software development

SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder

Reference designs

REFERENCE DESIGN
TIDM-AC-LED-COM AC-mains LED Lighting with DALI DMX512 & Power Line Communications Reference Design TIDM-DCDC-LED Multi-String LED Lighting Driver based on C2000™ MCU Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos