2MTR-DYNO

2MTR-DYNO InstaSPIN-FOC Evaluation Module

2MTR-DYNO

Order now

Overview

Kit includes two low voltage synchronous 3-ph sinusoidal back EMF permanent magnet motors, coupling, and aluminum frame mount for the intention to run one motor under test with the other acting as an active load. Primarily to be used for InstaSPIN-FOCInstaSPIN-MOTION , and DesignDRIVE evaluation.

The motors are also sold individually as LVSERVOMTR.

MathWorks MATLAB & Simulink example models include the following:


Learn more about C2000™ MCUs Motor Control or find other C2000 MCU Tools.

Features

Hardware Features

  • Two 60 Vdc High quality Teknic servo motor with built-in encoder
  • Teknic M-2310P-LN-04K
  • Shaft coupler
  • Aluminum frame mount for stability

  • Two Teknic Servo Motors
  • Shaft coupler
  • Aluminum frame mount for stability

Download View video with transcript Video

Order & start development

Evaluation board

2MTR-DYNO — 2MTR-DYNO InstaSPIN-FOC Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Development kit

LP379D-BPGAN-DYNO-BNDL — LAUNCHXL-F28379D + (2) BOOSTXL-3PHGANINV + 2MTR-DYNO Bundle

Development kit

LP379D-BP8305-DYNO-BNDL — LAUNCHXL-F28379D + (2) BOOSTXL-DRV8305 + 2MTR-DYNO Bundle

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) 13 Jul 2020
Certificate 2MTR-DYNO EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-DRV8301 Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs BOOSTXL-DRV8305EVM DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module DRV8301-69M-KIT Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU LVSERVOMTR Low Voltage Servo Motor - Low voltage servo (encoder) motor and wiring harness
DEVELOPMENT KIT
LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Software development

APPLICATION SOFTWARE & FRAMEWORK
DESIGNDRIVE C2000 DesignDRIVE Software for Industrial Drives and Motor Control MOTORWARE MotorWare™ Software
DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos