EVM430-I2040S

MSP430I240 evaluation board for sub metering

EVM430-I2040S

Order now

Overview

This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430i2040. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with built-in power supply and isolated serial connect to facilitate user quick start to the evaluation of the MSP430-i2040 in embedded metering application.

Features
  • It measures root mean square voltage, root mean square current, active power, reactive power, apparent power, power factor, AC frequency, Voltage THD, Current THD, Fundamental Voltage, Fundamental Current, Fundamental Active Power
  • Readings are updated every 4 AC cycles or 80ms in case of DC input
  • It is capable of AC and DC measurement while it can switch between AC and DC measurement mode automatically
  • It has the ability of doing EMI filter capacitor and wire resistance compensation
  • No separate DC calibration is required, all calibration is done with AC input
  • A 14 pin debugger connector allows direct interface to MSP-FET430UIF without the need of an adaptor
  • Built-in isolated RS232 external communication interface for reading measurements and performing calibration

  • Quick Start Guide
  • Safety Guideline
  • Terms and Disclaimer
  • Disc containing software and user guide
  • EVM430-i2040S

MSP430 microcontrollers
MSP430I2020 16 MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM MSP430I2021 16-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2030 16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM MSP430I2031 16-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM MSP430I2040 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM MSP430I2041 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Getting started with embedded metering applications using MSP430i20xx MCUs

View package
HARDWARE AND SOFTWARE PACKAGE

Design and develop embedded metering applications using MSP430i20xx MCUs

View package

Order this hardware only

Evaluation board

EVM430-I2040S — MSP430I240 evaluation board for sub metering

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Application note Single Phase and DC Embedded Metering Power Using MSP430I2040 (Rev. A) PDF | HTML 15 May 2023
Certificate EVM430-I2040S EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Single Phase and DC Embedded Metering Power Using MSP430I2040 31 Aug 2014

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
MSP-EM-DESIGN-CENTER Energy Measurement Design Center for MSP430 MCUs MSP430USBDEVPACK MSP430 USB Developers Package
DRIVER OR LIBRARY
MSPMATHLIB Floating Point Math Library for MSP430
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) ENERGYTRACE EnergyTrace Technology IAR-KICKSTART IAR Embedded Workbench ULPADVISOR ULP (Ultra-Low Power) Advisor

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos