High Peformance Analog - Your Way

Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

High Performance Analog to Digital Converters (ADC) and Digital to Analog Converters (DAC) for real world analog applications.

New Analog Applications Journal Available Now!

This month's Analog Application Journal articles--covering data converters and power management--focus on ways devices can be used to address specific design requirements.

IDS is now part of TI

Innovative high-speed design solutions for communications, medical, test and instrumentation applications.

HPA AAJ

see all

New Data Converter Products

  • ADS5483: 16-bit 135MSPS ADC with Buffered Inputs
  • ADS8519: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 4.096V Internal Reference
  • ADS1174: Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter
  • ADS5562: 16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs
  • DAC8164: 14-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC
  • DAC7564: 12-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC
  • DAC8564: 16-Bit, Quad Channel, Ultra-Low Glitch, Voltage Output DAC