Zwickau University ‘C28x™ Development Board
 

This page outlines the ‘c28x adaptor board developed by Zwickau University

To be used with the Texas Instruments C2000™ Teaching CD-ROM



 

The adaptor board was designed by Frank Bormann, University of Applied Sciences Zwickau.  It can be purchased by:

SYS TEC electronic GmbH
August-Bebel-Strasse 29
07973 Greiz
Germany
Phone: +49 (0) 3661 62790 - Fax: +49 (0) 3661 627999

web:
www.systec-electronic.com 
email:
info@systec-electronic.com

Description

 

The Zwickau University adaptor board is designed to be used with the Spectrum Digital TMS320F2812 ‘eZdsp’ board. The peripheral expansion sockets on the eZdsp board can be fitted with header plugs which allow it to be connected to the Zwickau board. All laboratory experiments of the C2000 teaching CD-ROM are supported by the adapter board. 

The adaptor includes the following features…
 

  • 8x LED’s connected to GPIOB7..B0
  • 8x DIP switches connected to GPIOB15..B8
  • 2x momentary pushbuttons connected to GPIOD6 & D1
  • Loudspeaker connected to T1PWM output
  • 2x potentiometers allowing 0-3V to be applied to ADC channels A0 & B0
  • CAN port: link selectable between high-speed (SN65HVD230D) 
    and low speed (TJA1054A) transceivers, each with a separate connector
  • SCI-A port connected to RS232 transceiver and 9-pin ‘D’ socket
  • SPI output connected to serial EEPROM (M95080) 
    and a serial DAC (TLV5617A) 
  • I2C temperature sensor connected to GPIOG4 and GPIOG5 pins

The board is supplied with a description, a hardware configuration file and sample programs to test all parts of the peripherals.  The cost per adaptor board will be 199 Euro.

 

Products | Applications | Support | Site Map
Texas Instruments   © Copyright 1995-2006 Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy Policy | Terms of Use