|
MSP430
Development Resources
Code
Composerâ„¢ Essentials
IAR
Embedded Workbench
MSP430 and Wireless
Technical Resources |
 |
 |
| |
|
|
|
 |
 |
 |
 |
New!
eZ430-RF2500
Development
Tool
Only $49 - Order Now! |
eZ430-F2013
Development Tool Order Now! |
T2012
Target Board MSP430F2012
Target Board
3-Pack for $10 - Order
Now! |
eZ430-RF2500T
Coming Soon!
Extend your network with target boards at $20 each. |
| eZ430
Development Tools |
TI
is proud to be one of the first companies to revolutionize
application development for MCUs with embedded emulation
tools. Ten years ago, emulating programming code for
MCUs involved a very slow, large and expensive tool
known as an in-circuit emulator (ICE). The next phase
produced was the Flash Emulation Tool (FET) which improved
speed and ease of use but was still large and involved
purchasing an extra part in order to use a development
tool that nearly always doubled the cost of development.
These difficult to use, and sometimes expensive, devices
prohibited easy development and discouraged engineers
from learning with MCUs.
TI is proud to introduce the eZ430 family of tools which
are based on the newest technology of embedded emulation
in order to allow the emulator to be the same size as
a USB memory stick and communicate with the target board
through only two pins! In addition, this new technology
is so inexpensive that entire development kits which
previously cost over $300 are now available for as little
as $20! Furthermore, there is no reduction in performance
as the emulator still supports both precision analog
and full-speed digital debugging. |
|
| |
Part
Number |
Contents
Include |
Devices
Supported |
Price |
|
 |
| |
eZ430-F2013 |
USB
Interface and target board |
MSP430F20xx |
$20
|
|
| |
eZ430-T2012 |
3
eZ430 target boards |
MSP430F2012 |
$10 |
|
| |
eZ430-RF2500 |
USB
emulator and 2 wireless target boards |
MSP430F22x4,
CC2500 |
$49
|
|
| |
eZ430-RF2500T |
1
eZ430-RF2500 target board |
MSP430F2274,
CC2500 |
$20 |
|
|
|