|
TMS320F28235,
TMS320F28234, and
TMS320F28232 controllers provide fully compatible fixed- and floating-point options for high-end embedded control
Providing a time-to-market breakthrough for embedded control systems, TI announced the new TMS320F282x
controllers – the first fixed-point digital signal controllers (DSCs) that are entirely compatible
in hardware and software with high-performance floating-point DSCs. The new TMS320F282x series of DSCs combine
the affordability of a fixed-point architecture with the faster software development inherent to floating-point
devices. Floating-point algorithms that previously required significant recoding for fixed-point operation can
now be recompiled in minutes to run on the F282x devices. The new DSCs bring savings in time to market and
manufacturing costs, enabling developers to design energy efficient, less expense industrial applications
such as servo controllers, automotive radar, solar inverters and wind turbines.
Learn more
September 26, 2007
F28335 eZdsp™ Starter Kit at only $495
At only $495, the F28335 eZdsp Starter Kit provides all the hardware and software necessary for evaluation
and software development. The eZdsp comes complete with an F28335 target board, TI’s Code Composer
Studio™ Integrated Development Environment (version 3.3), universal AC power adapter and USB cable.
Learn more
The TMS320F28335 controller, now sampling, is the industry’s first-floating point DSC, supplying
developers of industrial automation, high-performance variable speed motor control, digital power
supplies, and intelligent sensing applications with the inherent floating-point advantage of
simplified software development and performance over fixed-point devices. For more information
on samples, see www.ti.com/f28335samples
June 4, 2007
World’s First Floating Point Digital Signal Controllers Enable "Greener" Industrial Applications
TMS320F2833x DSCs boost performance fifty percent
and simplify software development for solar power and other applications.
Helping industrial control designers increase energy efficiency and system performance, TI announces
the industry’s first floating point digital signal controllers. The new TMS320F2833x devices provide 300
million floating point instructions per second (MFLOPS) performance at 150 MHz while providing the lower
costs typically associated with fixed point processors. When combined with simplified software development
common to floating-point processors, this performance boost allows solar power inverters to more efficiently
convert energy from photovoltaic (PV) panels, offers better power efficiency and performance to variable
speed alternating current (AC) drives and provides greater performance for automotive radar applications.
For more information on the new floating point F2833x controllers, see
www.ti.com/f2833x.
October 3, 2006
New Digital Signal Controller from TI Provides Unprecedented Level of Integration for Complex Point-of-Load Applications
TMS320F28044 Controller Handles Up To 16 DC/DC -
Allowing designers to transition to software-controlled, digital power management using 32-bit digital
signal processor- (DSP) based controllers, Texas Instruments Incorporated (TI) (NYSE: TXN) announced
the availability of the TMS320F28044 digital signal controller targeted at multi-channel point of load
(POL) applications such as telecommunications and networking infrastructure equipment, servers, laptop
computers, and industrial equipment. The new F28044 controller is the industry’s only device to offer
the ability to manage up to 16 DC/DC converter channels using a single programmable controller with
100 MIPS of DSP performance. At only $5.00 in volume, the F28044 device provides full digital loop
control and system management for as little as $0.32 per channel. For more information on the new
F28044 controller, see www.ti.com/f28044.
June 27, 2006
Helping designers make the transition to 32-bit digital signal processor (DSP) based
controllers, Texas Instruments Incorporated announced four new members of the TMS320F280xx
series of digital signal controllers starting as low as $3.25 (in 1Ku). Targeted at motor
control, digital power conversion and intelligent sensor control, the new controllers include
60 MHz versions of the current TMS320F2801 and F2802 flash-based controllers (TMS320F2801-60
and F2802-60) and new TMS320F28015 and F28016 controllers. TI also announced the availability
of the Digital Power Development Kit (part number) from Tier Electronics, a leading TI third
party, that allows designers to develop digitally controlled DC/DC converter and two-phase
power factor correction designs. For more information on the new 60 MHz controllers starting
at $3.25 and the Digital Power Development Kit, see
www.ti.com/new280xx.
May 31, 2006
Three-Phase Asynchronous Motors Incorporate FOC for Quieter, Faster and More Efficient
White Goods at Lower System Costs
As fuel prices and electric power rates continue to climb, the incentives for energy
savings have never been greater. Embracing this opportunity for conservation, Tier Electronics
LLC and Texas Instruments Incorporated announced that TI's digital signal processing- (DSP)
based TMS320C2000™ controllers are the key component in Tier’s motor control system for washing
machines and other white goods. System designers using Tier’s Mini Universal Power Converter
(UPC) can harness the processing power and efficiency of TI’s C2000™ controller that, when
combined with Intelligent Power Modules (IPM) and pressure-stamped heat sinks, can reduce costs
by up to 25% by halving component counts and can deliver up to 30% better efficiency compared to
conventional microcontroller (MCU) or discrete-based designs. The reduction in parts count will
also improve MTBF (mean time between failure) ratings. Learn more
Feb 15, 2006
Four New TMS320F280x Devices Offer Up to 256 KB Flash Memory or Low Cost ROM for More Flexible
Power Conversion, Advanced Sensing and Motor Control Solutions
Continuing to broaden its digital signal controller portfolio, Texas Instruments Incorporated
announced four new members of the TMS320C2000™ platform optimized for motor control, digital power
conversion and intelligent sensor control in industrial, appliance, automotive, medical and consumer
applications. The new controllers include the TMS320F2809 and TMS320F2802 flash-based controllers and
custom ROM-based TMS320C2801 and TMS320C2802. All four new devices are 100 percent hardware and software
compatible with existing TMS320F280x controllers, and they increase the portfolio to seven pin-compatible
devices allowing engineers to easily switch controllers for optimized features and cost across a family
of products. For more information on the new C2801, C2802, F2802 and F2809 controllers.
Learn more
Dec 6, 2005
Signum Unveils New Low Cost JTAG Emulator for C2000™ Controllers at $595
Signum Systems announced the immediate availability of their JTAGjet-TMS-C2000 emulator for the
Texas Instruments' TMS32C2000 platform of digital signal controllers (DSCs). Priced at $595, the
USB-based JTAGjet offers a full- featured, palm-sized emulator with a variable JTAG clock that can
be set as low as 1kHz or up to 30MHz to provide faster application downloads and quicker flash programming
for TMS320F24x and F28x controller generations. Learn more
Dec 6, 2005
TI TMS320F28x(TM) Controllers Power Adaptive Networks' PLC Solutions
Bringing reliable high data throughput to networked industrial, utility, and commercial
control and monitoring, Adaptive Networks has announced the development of a new family of
powerline communications (PLC) products enabled by Texas Instruments TMS320F28x™ digital
signal controllers. The new PowerConnect™ series of PLC solutions provides robust network
communications through powerlines over distances up to 50 kilometers, for outstanding
performance in a variety of control and monitoring applications in industrial and other
rugged environments, including utility metering. PowerConnect solutions leverage the real-time
performance and cost-efficiency of TI’s F28x™ controllers, making the benefits of reliable
high-speed PLC affordable to a much wider range of applications than those supported by
competing products. Based on TI’s digital signal processor (DSP) technology, F28x controllers
offer a unique combination of 150 MIPS of 32-bit control-optimized performance, system
integration and microcontroller- (MCU) like ease-of-use. For more information on TI’s PLC
solutions, please see www.ti.com/c2000plc. Learn more
October 20, 2005
TI Announces Volume Production of TMS320F28x(TM) Controllers with 64 Times Greater PWM
resolution
Delivering a clear path to more innovative and cost-effective embedded control applications
like digital power conversion, motor control and advanced sensing, Texas Instruments Incorporated
today announced volume production of its TMS320F2801, TMS320F2806 and TMS320F2808 digital signal
controllers. Based on TI’s leading digital signal processing (DSP) technology, these 32-bit
controllers feature a highly integrated, control-optimized peripheral mix that includes a
patent pending pulse width modulator (PWM) with 64 times higher resolution than the nearest
competitor for faster control loops and quicker system response as well as more accurate
control systems—making these controllers instrumental in applications ranging from digitally
controlled power supplies and laser-based air and medical sensors to high performance,
vector-based motor control. For more information on F2801, F2806, and F2808 controllers,
see www.ti.com/f280xpr.
|