Free TI StarterWare enables quick and simple programming of TI embedded processors |
|
Get Started Today!
TI’s new StarterWare software packages simplify the ARM MPU and DSP development process, offering application programming interfaces (APIs) to configure and interface with peripherals. In addition, StarterWare includes lightweight software stacks to enable USB, network and graphics functionality. Example code and application notes included with StarterWare reduce development time up to 10X. The software packages do not require using or learning the intricacies of an operating system, enabling developers to accelerate time to market. Without having to access the hardware through an operating system, developers can fine-tune the system to achieve optimal resource management of the CPU, peripherals and memory, and to reduce system latencies by up to 500X compared to running under the Linux® operating system. In more complex systems that may require an operating system to manage multiple data flows, StarterWare provides an optimum foundation. Many real-time operating system (RTOS) vendors are planning to leverage StarterWare in their offerings for TI embedded processors. |