Opensource.ti.com

OMAP™ Development Platforms

This site aims to help open source developers find the right TI development platform. TI supports open source initiatives to drive innovation and enable our customers to create market-leading devices.



OMAP35x Evaluation Module (EVM)

OMAP35x Evaluation Module (EVM)    

The OMAP35x EVM includes code/software (DVSDK) to provide a complete hardware and software platform for evaluating all OMAP35x processors. The EVM has complementary power management and analog solutions, Linux board support package (BSP) based on the 2.6.22 kernel, VGA touch screen LCD, 128 MB memory, peripheral drivers and daughter expansion capabilities.

Order Online | View wiki site

Beagle Board

Beagle Board    

An open design with all design material freely available, the 3 inch by 3 inch Beagle Board is a low-cost, USB-powered development board with no peripherals or software. It spurs creative application implementation by utilizing USB and standard PC peripherals. Developers are encouraged to work with the open source community to find support and develop updates.

Order Online | View community site

Gumstix Overo COM

Gumstix Overo COMs

At only 17mm x 58mm x 4.2mm in size, the Overo™ computer-on-modules series gives open source innovators access to the industry's highest performance, low power ARM®-based platform in the tiniest, lowest cost Linux computer available. Using Gumstix modules reduces time to market and lowers development cost when building any OMAP-based device for mobile computing, data collection, telecom, remote operations, transportation and embedded systems.

Order Online | View community site

Zoom OMAP35x Medical Development Kit

Zoom OMAP35x Medical Development Kit    

The LogicPD Zoom Medical OMAP35x Development Kit provides complete hardware, software and accessories. It must be used with Logic’s SOM, which is production ready and pre-certified for medical standards and applications. This is ideal for developers who do not want to design complex systems on their own.

Order Online | View community site

Zoom OMAP3430 Mobile Development Kit

Zoom OMAP3430 Mobile Development Kit    

TI teamed with LogicPD to launch the OMAP3430 platform-based Zoom MDK. This cost-effective development platform, which can be used with a variety of operating systems, provides an affordable way for developers to quickly design on the OMAP 3 platform. The feature-rich development board includes: TI's OMAP3430 applications processor; TI's OMAP-Vox™ OMAPV1030 cellular modem; TI's wireless connectivity technology; 3-megapixel camera sensor; 3.7" VGA TFT touchscreen display; DVI-D display output; S-Video and more.

Note: The Zoom MDK is available to all developers, however OMAP34x silicon availability is limited to high-volume wireless OEMs and ODMs and is not available through distributors.

Order Online | View wiki site

open source zoom2 omap3430

Zoom™ OMAP34x-II Mobile Development Platform (MDP)    

TI’s enhanced version of its OMAP™ 3 processor-based development platform – the Zoom OMAP34x-II Mobile Development Platform (MDP) – brings together all the tools needed for mobile application developers to get fresh, innovative applications to market quickly. The MDP is designed, developed, and manufactured by Logic. The robust new platform gives Smartphone and Mobile Internet Device (MID) application developers who are eager to create applications for leading mobile operating systems, such as the Android Mobile Platform, Linux, LiMo, Symbian OS™ and Microsoft® Windows® Mobile, a robust handheld form factor with the wireless connectivity technologies, enhanced imaging, video, display technology, software, as well as an optional 3G modem and optional DLP Pico™ projection technology module that enables big picture experiences in the palm of your hand.

Note: The Zoom MDK is available to all developers; however OMAP34x silicon availability is limited to high-volume wireless OEMs and ODMs and is not available through distributors.

Order Online | View wiki site