Stellaris MCU Family
Stellaris is the industry's leading family of robust, real-time microcontrollers (MCUs) based on the revolutionary Cortex-M3 technology from ARM. The award-winning Stellaris 32-bit MCUs combine sophisticated, flexible mixed-signal system on-chip integration with unparalleled real-time multi-tasking capabilities.
Complex applications previously impossible with legacy MCUs can now be accommodated with ease by powerful, cost-effective and simple-to-program Stellaris MCUs. With over 140 members in its family, the Stellaris family offers the widest selection of precisely-compatible MCUs in the industry.
9000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
9B00 |
256 |
96 |
Ethernet, CAN, USB OTG, Serial |
9700 |
128 |
64 |
Ethernet, CAN, USB OTG, Serial |
8000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
8900 |
256 |
64 |
Ethernet, CAN, Serial |
8700 |
128 |
64 |
Ethernet, CAN, Serial |
8600 |
128 |
32 |
Ethernet, CAN, Serial |
8500 |
96 |
64 |
Ethernet, CAN, Serial |
6000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
6900 |
256 |
64 |
Ethernet, Serial |
6700 |
128 |
64 |
Ethernet, Serial |
6600 |
128 |
32 |
Ethernet, Serial |
6500 |
96 |
64 |
Ethernet, Serial |
6400 |
96 |
32 |
Ethernet, Serial |
6100 |
64 |
16 |
Ethernet, Serial |
5000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
5700 |
128 |
64 |
CAN, USB O/H/D, Serial |
5600 |
128 |
32 |
CAN, USB O/H/D, Serial |
5B00 |
256 |
96 |
CAN, USB O/H/D, Serial |
3000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
3700 |
128 |
64 |
USB H/D, Serial |
3600 |
128 |
32 |
USB O/H/D, Serial |
2000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
2900 |
256 |
64 |
CAN, Serial |
2700 |
128 |
64 |
CAN, Serial |
2600 |
128 |
32 |
CAN, Serial |
2500 |
96 |
64 |
CAN, Serial |
2400 |
96 |
32 |
CAN, Serial |
2200 |
64 |
32 |
CAN, Serial |
2100 |
64 |
16 |
CAN, Serial |
2B00 |
256 |
96 |
CAN, Serial |
1000 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
1900 |
256 |
64 |
Serial: SSI, I2C, UART |
1800 |
256 |
32 |
Serial: SSI, I2C, UART |
1700 |
128 |
64 |
Serial: SSI, I2C, UART |
1600 |
128 |
32 |
Serial: SSI, I2C, UART |
1500 |
96 |
64 |
Serial: SSI, I2C, UART |
1400 |
96 |
32 |
Serial: SSI, I2C, UART |
1300 |
96 |
16 |
Serial: SSI, I2C, UART |
1100 |
64 |
16 |
Serial: SSI, I2C, UART |
X00 Series |
Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
800 |
64 |
8 |
Serial: SSI, I2C, UART |
600 |
32 |
8 |
Serial: SSI, I2C, UART |
300 |
16 |
4 |
Serial: SSI, I2C, UART |
100 |
8 |
2 |
Serial: SSI, I2C, UART |
|
You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this
content.
|