Stellaris® ARM® Cortex™-M3 Microcontrollers

Stellaris MCU Family

Stellaris Kits

StellarisWare® Software

Stellaris Applications

Stellaris Distributors


Arrow NAC


Avnet


Digi-Key


Mouser Electronics


Newark


Farnell

Stellaris Kits

Stellaris Kits accelerate product development by providing all the tools needed to develop and prototype embedded applications right out of the box. All kits include ready-to-run hardware, a complete StellarisWare firmware package, comprehensive documentation and cables.


Evaluation Kits

Stellaris Evaluation Kits provide a low cost, effective means of evaluating Stellaris Family microcontrollers. Slightly less feature-rich than Stellaris Family Development Kits, Evaluation Kits focus on a single set of tools and a single Stellaris family member. Each kit spans the design spectrum from evaluation to prototyping to application-specific design by functioning both as an evaluation platform and as a serial in-circuit debug interface for any Stellaris microcontroller-based target board.

Evaluation Kits Use with these devices
LM3S9B92 Ethernet+USB OTG Evaluation Kits 9000 Series
LM3S9B90 Ethernet+USB OTG Evaluation Kits 9000 Series
LM3S8962 Ethernet+CAN Evaluation Kits 8000 Series
LM3S6965 Ethernet Evaluation Kits 6000 Series
LM3S3748 USB H/D Evaluation Kits 3000 and 5000 Series
LM3S2965 CAN Evaluation Kits 2000 Series
LM3S1968 Evaluation Kits 1000 Series
LM3S811 Evaluation Kits 800, 600, 300 and 100 Series


Development Kits

Feature-rich Stellaris Family Development Kits provide the hardware and software tools that engineers need to develop and prototype embedded applications right out of the box. Each kit includes different evaluation tool suites for popular development tools, documentation, a complete StellarisWare Firmware Development Package, and all the cables necessary to begin rapid development using Stellaris microcontrollers.



Reference Design Kits

TI offers several complete, open-tool reference design kits which include a Stellaris-based application module, all the cables, motors, adaptors, software, and design files required to demonstrate the functionality of the application - for a tremendous out-of-box demonstration. By "open-tooling" each Reference Design Kit, TI enables a quick time to market by providing the module design information, NRE- and royalty-free, for use and modification on any Stellaris-based design.

You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this content.