DVR and DVS - Recommended Solutions

TI recommends the following solutions. Select devices and get samples.



Video Amplifier
Part Number Status Sub Family Number of Channels Io (typ) (mA) Diff Gain (%) Diff Phase (deg) Gain (dB) Vs (min) (V) Filter -3dB Freq (typ) (MHz) No. Filter Poles Input Coupling Output Coupling Iq Total (typ) (mA) Rating Vs (max) (V) Pin/Package Approx. Price (US$) Description
THS7314 ACTIVE INTEGRATED FILTER 3 70 0.1 0.1 6 2.85 8.5 5 DC+Shift, AC-STC DC or AC 16 Catalog 5.5 8SOIC 0.4 | 1ku 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain
Search for similar devices

Power - Memory Power
Part Number Status Sub Family Iq (typ) (mA) Vin (min) (V) Vin (max) (V) Iout (max) (A) Switching Frequency (max) (kHz) Thermal Shutdown Vout (min) (V) Vout (max) (V) Topology Regulated Outputs (#) Operating Temperature Range (°C) Rating Duty Cycle (max) (%) Pin/Package Approx. Price (US$) Description
TPS51116 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 0.8 3 28 10 400 Yes 1.5 3 Buck,D-CAP™ Mode 1 -40 to 85 Catalog 84 20HTSSOP, 24VQFN 1.2 | 1ku DDR1, DDR2, DDR3 Switcher and LDO
Search for similar devices

Power - Core Power & I/O Power
Part Number Status Sub Family Iq (typ) (mA) Vin (min) (V) Vin (max) (V) Iout (max) (A) Switching Frequency (typ) (kHz) Thermal Shutdown Vout (min) (V) Vout (max) (V) Vout2 (min) (V) Vout2 (max) (V) Switch Current Limit (typ) (A) Iout2 (max) (A) Topology Regulated Outputs (#) Operating Temperature Range (°C) Rating Duty Cycle (max) (%) Pin/Package Approx. Price (US$) Description
TPS54386 ACTIVE STEP-DOWN REGULATORS 1.8 4.5 28 3 600 yes 0.8 25.2 0.8 25.2 4.5 3 Buck 2 -40 to 125 Catalog 85 14HTSSOP 2.65 | 1ku Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz
Search for similar devices
Part Number Status Sub Family Vin (max) (V) Regulated Outputs (#) Topology Operating Temperature Range (°C) LDO Processor Name Step-Down DC/DC Converter Rating Vin (min) (V) Pin/Package Approx. Price (US$) Description
TPS650240 ACTIVE PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER 6 6 Multi-Channel -40 to 85 3 Freescale-IMX31,Samsung-S3C2443-400MHz,Samsung-S3C6410 3 Catalog 2.5 32VQFN 2.95 | 1ku Power Management ICs for Li-Ion Powered Systems
Search for similar devices

Video Decoder
Part Number Status Sub Family Analog Inputs ADC Supply Voltage (V) ADC Resolution (Bits) Input Standard(s) Output Standards Input Format Operating Temperature Range (°C) Rating Output Format Pin/Package Approx. Price (US$) Description
TVP5158 ACTIVE VIDEO ENCODERS / DECODERS 4 27Mhz 1.1,1.8,3.3 10 NTSC/PAL ITU656 CVBS -40 to 85,0 to 70 Catalog 8-bit 4:2:2 or 16-bit 4:2:2 YCbCr with embedded syncs 128HTQFP 9.1 | 100u Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl
Search for similar devices

Audio Codec
Part Number Status Sub Family Pd (typ) (mW) Sampling Rate (max) (kHz) Resolution (Bits) Analog Supply (V) Operating Temperature Range (°C) # Inputs / # Outputs Digital Audio Interface Control Interface Additional Features # DACs / # ADCs SNR DAC / SNR ADC (typ) (dB) Rating Digital Supply (V) Supply Voltage(s) (V) IO Supply (Volts) Pin/Package Approx. Price (US$) Description
TLV320AIC3104 ACTIVE CODEC 14 96 24 2.7 - 3.6 -40 to 85 6 / 6 L, R, I2S, DSP, TDM I2C LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL 2 / 2 102 / 92 Catalog 1.65 - 1.95 2.7 - 3.6 1.1 - 3.6 32VQFN 1.95 | 1ku Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
Search for similar devices

Clock
Part Number Status Sub Family Output Level VCC (V) Output Frequency (max) (Mhz) Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C) Output Skew (ps) Divider Ratio Multiplier Ratio Operating Temperature Range (°C) Rating Input Level No. of Outputs IO Supply (Volts) Pin/Package Approx. Price (US$) Description
CDCE949 ACTIVE VCXO INPUT LVCMOS 1.8 230 60 ps 150 Universal Ratio Universal Ratio -40 to 85 Catalog Crystal, LVCMOS 9 2.5 to 3.3 24TSSOP 2.35 | 1ku Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
Search for similar devices
Add Free Sample to Cart

Free samples are not available for the devices listed below. Samples can be purchased from a TI Authorized Distributor.
Embedded Processor
Part Number Status Sub Family DMA Timers Boot Loader Available ADC I2C McBSP PWM Core Supply (Volts) IO Supply (Volts) HPI USB CPU DAC Video Port (Configurable) EMAC SPI Serial I/O Parallel I/O Application-Specific or Analog I/O EMIF Hardware Accelerators Operating Temperature Range (°C) RAM ROM External Memory Type Supported UART MMC/SD Total On-Chip Memory (KB) RISC Frequency (MHz) OTHER Trace Enabled Rating Hardware Coprocessor Audio Codec Bundle Key Scan Voice Codec Pin/Package Approx. Price (US$) Description
Purchase Sample TMS320DM365-216 ACTIVE TMS320DM3X ARM9™ SOC 64-Ch EDMA 4 64-Bit GP,1 64-Bit WD Yes 1 1 1 4 1.2 V 1.8 V,3.3 V 1 16-Bit 1 1 ARM9, DaVinci Video 3 1 Dedicated Output,1 Dedicated Input 10/100 5 McBSP,I2C,SPI,UART HPI/Camera I/F Video Port,USB,PWM,MMC/SD,ADC/EMAC 1 8/16-bit EMIFA,1 16-bit mDDR(168Mhz)/DDR2 (173Mhz) Resizer,OSD,Previewer,H3A 0 to 85 32 16 KB Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,NOR Flash,SmartMedia/xD 2 2 48 216 4 RTO Yes Catalog 1 MJCP, 1HDVICP MP3,AAC,WMA,AEC 1 1 338NFBGA 14.7 | 1ku Digital Media System-on-Chip (DMSoC)
TMS320DM365-270 ACTIVE TMS320DM3X ARM9™ SOC 64-Ch EDMA 4 64-Bit GP,1 64-Bit WD Yes 1 1 1 4 1.2 V 1.8 V,3.3 V 1 16-Bit 1 1 ARM9, DaVinci Video 3 1 Dedicated Output,1 Dedicated Input 10/100 5 McBSP,I2C,SPI,UART HPI/Camera I/F Video Port,USB,PWM,MMC/SD,ADC/EMAC 1 8/16-bit EMIFA,1 16-bit mDDR(168Mhz)/DDR2 (216Mhz) Resizer,OSD,Previewer,H3A 0 to 85 32 16 KB Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,NOR Flash,SmartMedia/xD 2 2 48 270 4 RTO Yes Catalog 1 MJCP, 1HDVICP MP3,AAC,WMA,AEC 1 1 338NFBGA 18.95 | 1ku Digital Media System-on-Chip (DMSoC)
TMS320DM365-300 ACTIVE TMS320DM3X ARM9™ SOC 64-Ch EDMA 4 64-Bit GP,1 64-Bit WD Yes 1 1 1 4 1.35 V 1.8 V,3.3 V 1 16-Bit 1 1 ARM9, DaVinci Video 3 1 Dedicated Output,1 Dedicated Input 10/100 5 McBSP,I2C,SPI,UART HPI/Camera I/F Video Port,USB,PWM,MMC/SD,ADC/EMAC 1 8/16-bit EMIFA,1 16-bit mDDR(168Mhz)/DDR2 (270Mhz) Resizer,OSD,Previewer,H3A 0 to 85,-40 to 85 32 16 KB Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,NOR Flash,SmartMedia/xD 2 2 48 300 4 RTO Yes Catalog 1 MJCP, 1HDVICP MP3,AAC,WMA,AEC 1 1 338NFBGA 20.9 | 1ku Digital Media System-on-Chip (DMSoC)
Search for similar devices
Part Number Status Sub Family DMA Timers Frequency (MHz) I2C PWM Core Supply (Volts) IO Supply (Volts) HPI USB McASP CPU Video Port (Configurable) EMAC Operating Temperature Range (°C) SPI Serial I/O Parallel I/O Application-Specific or Analog I/O On-Chip L1/SRAM EMIF Peak MMACS Hardware Accelerators Operating Temperature Range (°C) ROM External Memory Type Supported UART Total On-Chip Memory (KB) On-Chip L2/SRAM PCI RISC Frequency (MHz) ATA/CF VLYNQ Rating Hardware Coprocessor CRGEN VDCE Transport Stream Interface Pin/Package Approx. Price (US$) Description
Purchase Sample TMS320DM6467-594 ACTIVE TMS320DM646X SOC 64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 594 1 2 1.2 V,1.05 V (SmartReflex) 1.8 V,3.3 V 1 32/16-Bit 1 2 1 C64x+; 1 ARM9; DaVinci High Definition Video VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display 10/100/1000 -40 to 105,0 to 85 1 McASP,I2C,SPI,UART,VLYNQ ATA,HPI,PCI Video Port,EMAC,USB,PWM,SmartReflex 64 KB (DSP),56 KB (ARM) 1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (297 MHz) 4752 VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering 0 to 85,-40 to 105 8 KB (ARM) Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD 3 256 128 KB (DSP) 1 32-Bit [33 MHz] 297 ATA 1 Catalog 2 HDVICPs 2 1 2 TSIF for MPEG Transport Stream Input and Output 529FCBGA 66.85 | 1ku Digital Media System-on-Chip
TMS320DM6467-729 ACTIVE TMS320DM646X SOC 64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 729 1 2 1.2 V 1.8 V,3.3 V 1 32/16-Bit 1 2 1 C64x+; 1 ARM9; DaVinci High Definition Video VPIF,1 for Dual SD or Single HD or Single Raw Capture,1 for Dual SD or Single HD Display 10/100/1000 -40 to 85,0 to 85 1 McASP,I2C,SPI,UART,VLYNQ ATA,HPI,PCI Video Port,EMAC,USB,PWM 64 KB (DSP),56 KB (ARM) 1 16/8-Bit EMIFA,1 32/16-Bit DDR2 (310.5 MHz) 5832 VDCE,Chroma Conversion,Edge Padding,Anti-alias Filtering 0 to 85,-40 to 85 8 KB (ARM) Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/SSFDC/xD 3 256 128 KB (DSP) 1 32-Bit [33 MHz] 364.5 ATA 1 Catalog 2 HDVICPs 2 1 2 TSIF for MPEG Transport Stream Input and Output 529FCBGA 83.55 | 1ku Digital Media System-on-Chip
Search for similar devices

Interface - 10/100/1000 Ethernet PHY
Part Number Status Sub Family Interface Operating Temperature Range (°C) LED (#) Cable Length (m) Rating Pin/Package ESD (kV) Approx. Price (US$) Description
Purchase Sample TLK100 ACTIVE Ethernet MII -40 to 85 3 200 Catalog 48HTQFP 16 2.25 | 1ku Industrial Ethernet PHY
Search for similar devices


Post Feedback

Post Your Feedback in Forum

It is our intention to make easier for design engineers to order samples from our Applications (as known as System Block Diagrams). Please feel free to leave your comments and suggestions.