Transportation & Automotive

Selection and Solution Guides

Application Notes


TI is committed to providing superior cost-efficient solutions to the transportation market, along with excellent product documentation and conformance to specifications. With more than 30 years of experience serving customers with demanding requirements, TI can help you achieve the quality, reliability and cost goals to succeed in today’s marketplace.


  • Automotive Selection
    Guide (Rev. E)

    (sgzb002.pdf, 2.93 MB)
    Download
  • 2010 Hybrid & Electric
    Vehicle Guide
    (Rev. F)

    (szza058.pdf, 1003 KB)
    Download

New Automotive Products

Part Description Datasheet Sample or Buy
TLV320ADC3101-Q1 92dB SNR Low-Power Stereo ADC with Digital Mic Support and miniDSP DownloadDownload Sample or BuySample or Buy
ADS1115-Q1 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DownloadDownload Sample or BuySample or Buy
ADS7955-Q1 10 bit, 1 MSPS, 8 Ch, Single Ended, Micro Power, sr i/f, SAR ADC DownloadDownload Sample or BuySample or Buy
BQ24075-Q1 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 5.5V DownloadDownload Sample or BuySample or Buy
INA2132-Q1 Dual, Low Power, Single-Supply Difference Amplifier DownloadDownload Sample or BuySample or Buy
INA282-Q1 Wide Common Mode Range, Bidirectional, High Accuracy Current Shunt Monitor DownloadDownload Sample or BuySample or Buy
ISO7421E-Q1 Low-Power Dual Channel Digital Isolators DownloadDownload Sample or BuySample or Buy
OPA2365-Q1 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers DownloadDownload Sample or BuySample or Buy
PCM1753-Q1 106dB SNR Stereo DAC (S/W Control) DownloadDownload Sample or BuySample or Buy
PCM5102-Q1 112dB Stereo DAC with 2VRMS output and Integrated Audio PLL DownloadDownload Sample or BuySample or Buy
PGA308-Q1 Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset DownloadDownload Sample or BuySample or Buy
PGA400-Q1 Programmable Sensor Signal Conditioner with microcontroller DownloadDownload Sample or BuySample or Buy
PGA450-Q1 Ultrasonic Sensor Signal Conditioner DownloadDownload Sample or BuySample or Buy
SN65HVDA100-Q1 LIN Physical Interface DownloadDownload Sample or BuySample or Buy
SN65LVDS050-Q1 High-Speed Differential Line Drivers and Receivers DownloadDownload Sample or BuySample or Buy
SN74HC4060-Q1 14-Stage Asynchronous Binary Counters And Oscillators DownloadDownload Sample or BuySample or Buy
TAS5414B-Q1 4-Channel Automotive Digital Amplifiers DownloadDownload Sample or BuySample or Buy
TL16C2550-Q1 1.8-V to 5-V Dual UART with 16-Byte FIFOs DownloadDownload Sample or BuySample or Buy
TLC3702-Q1 Dual Micropower LinCMOS™ Voltage Comparators DownloadDownload Sample or BuySample or Buy
TLV620612-Q1 3MHz, 2A Step-Down Converter in 2x2 SON Package DownloadDownload Sample or BuySample or Buy
TLV62065-Q1 3MHz 2A Step Down Converter in 2x2 SON Package DownloadDownload Sample or BuySample or Buy
TLV70012-Q1 200mA, Low IQ, Low Dropout Regulator for Portables DownloadDownload Sample or BuySample or Buy
TLV70018-Q1 300mA, Low IQ, Low Dropout Regulator DownloadDownload Sample or BuySample or Buy
TMP411-Q1 ±1°C Remote and Local temperature sensor with N-Factor and Series Resistance DownloadDownload Sample or BuySample or Buy
TPIC74101-Q1 Buck/Boost Switch-Mode Regulator DownloadDownload Sample or BuySample or Buy
TPS2065-Q1 Single 1A Current-Limited, Power-Distribution Switches for USB Applications DownloadDownload Sample or BuySample or Buy
TPS2553-Q1 Automotive Precision Adjustable Current-Limited Power-Distribution Switches DownloadDownload Sample or BuySample or Buy
TPS2561-Q1 Dual Channel Precision Adjustable Current-Limited Power Switches DownloadDownload Sample or BuySample or Buy
TPS28225-Q1 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver DownloadDownload Sample or BuySample or Buy
TPS40170-Q1 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller DownloadDownload Sample or BuySample or Buy
TPS43332-Q1 Low Iq, single Boost, dual synchronous Buck controller with Frequency Spread Spectrum DownloadDownload Sample or BuySample or Buy
TPS43335-Q1 Low Iq, single Boost, dual synchronous Buck controller DownloadDownload Sample or BuySample or Buy
TPS43336-Q1 Low Iq, single Boost , dual synchronous Buck controller with Frequency Spread Spectrum DownloadDownload Sample or BuySample or Buy
TPS43340-Q1 Low Iq 30uA, High VIN Quad-Output Power Supply DownloadDownload Sample or BuySample or Buy
TPS43350-Q1 Low Iq, dual synchronous Buck controller DownloadDownload Sample or BuySample or Buy
TPS54233-Q1 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode DownloadDownload Sample or BuySample or Buy
TPS54386-Q1 4.5V to 28V Input, Dual 3A Outputs, 600kHz Step-Down Converter with Internal Comp DownloadDownload Sample or BuySample or Buy
TPS61087-Q1 18.5V, 3.2A, 650kHz / 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DownloadDownload Sample or BuySample or Buy
TPS61165-Q1 High Brightness White LED Driver in 2mm x 2mm QFN Package DownloadDownload Sample or BuySample or Buy
TPS622314-Q1 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package DownloadDownload Sample or BuySample or Buy
TPS62231-Q1 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Packag DownloadDownload Sample or BuySample or Buy
TPS62242-Q1 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package DownloadDownload Sample or BuySample or Buy
TPS62650-Q1 800-mA, 6-MHz Synchronous Step-Down Converter DownloadDownload Sample or BuySample or Buy
TPS73433-Q1 Single Output LDO, 250mA, Fixed 3.3V, Low Quiescent Current, Low Noise, High PSRR DownloadDownload Sample or BuySample or Buy
TPS79633-Q1 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR DownloadDownload Sample or BuySample or Buy
TPS7A1633-Q1 60V, 5uA IQ Low-Dropout 100mA Linear Regulator with Enable and Power Good DownloadDownload Sample or BuySample or Buy
TPS7A6150-Q1 300-mA 40-V Low-Dropout Regulator With Ultra-Low Quiescent Current DownloadDownload Sample or BuySample or Buy
TPS7A6333-Q1 300-mA 40-V LDO With Ultra-Low IQ and Watchdog DownloadDownload Sample or BuySample or Buy
TWL1200-Q1 SDIO, UART, and Audio Voltage-Level Transceiver DownloadDownload Sample or BuySample or Buy
UCC28061-Q1 Natural Interleaving™ Transition-Mode PFC Controller with Improved Audible Noise Immunity DownloadDownload Sample or BuySample or Buy

 


Transportation Product Tree

Transportation Video

Rear-view cameras are quickly becoming an integral part of driver-assistance systems. In this video, we demonstrate two DSP algorithms that help drivers interpret rear-view images.