Design Support


TLV320AIC3x audio drivers have been developed with SPI or I2C control interfaces and I2S audio streaming. The code was tested on an Intel(TM) MainStone II platform, running on Microsoft(TM) Windows(TM) CE 5.0 operating system. This application report discusses the SPI/I2C and I2S drivers, including the hardware connection between the TLV320AIC33/32EVM and the Mainstone II platform, the Windows CE 5.0 drivers' code and structure, and the installations.