Design Support

 

Digital Input receivers are used in AC and servo motor control to interface various 24-V signals to the control module of the drive. These signals include inputs from field sensors and switches, position and speed feedback encoded as 24-V signals, clock or PWM inputs for speed control, and emergency stop signals, such as Safe Torque Off (STO). Isolation is used to manage ground potential differences.