Design Support

 26 views

This reference design is presented to help application designers and others who are trying to use the MSP430 in a system with an input voltage in the range of 3.6 V to 5.5 V and who are also interested in using an easy-to-use low-dropout linear regulator (LDO) for a simple design with extended battery life by putting the MSP430 into a low-power state between operating states.