Design Support

 

Data centers are crucial for business continuity and reliable communications. Texas Instruments (TI) provides performance power management solutions, enabling high availability and efficiency when powering processors for data centers and rack servers. Advanced processors and platforms, such as the IntelĀ® VR13.HC, need point-of-load solutions for memory, low-power CPU rails, and 3.3 V and 5 V rail requirements from a 12 V input bus. This document intends to highlight DC/DC converters and describe their features addressing performance processors power requirements. For specific information about Intel processors and their power requirements, log on to the Intel Resource and Design Center. Contact TI for information about multiphase controllers and power stages designed specifically for the VR13.HC platform.