Design Support

 73 views

LDC1000 is a high-precision Inductance-to-Digital converter with internal precision of 0.1% over dynamic range. However, other factors may influence measurement precision greatly, dominating the system performance. One of these is temperature variation. This App-note will discuss the physical effects of temperature variation on inductive sensing and provide methods to mitigate these effects.