Design Support

 

Crystal oscillators and/or multiple output clock generators are critical in today’s high performance consumer, computing and communications systems. Deciding an optimal clock rate for the system can sometimes require several rounds of prototyping and validation. Clock Generator and Oscillator ICs with the right hooks to margin the synthesized clock can help to streamline the overall product development cycle and optimize performance of the end system. The LMK03328 is TI’s high performance programmable clock generator with 100fs (typical) integrated RMS jitter (12 kHz – 20 MHz) that also supports multiple frequency margining modes. This application note will describe the benefits of frequency margining in various applications, highlight common approaches in the industry for frequency margining and describe the flexible frequency margining features on the LMK03328 that are preferred by system architects