Design Support

 

This article has been contributed to the TI Developer Wiki. To see the most recently updated version or to contribute, visit this topic at:

http://processors.wiki.ti.com/index.php/OMAP35x_to_AM35x_Hardware_Migration_Guide.

This article describes hardware device considerations to migrate a design based on a TI OMAP3530 Application Processor to one based on a TI AM35x System-on-Chip (SoC) application processor. These two devices are based on similar ARMĀ® CPU cores, features Neon & SGX graphics processor, and a mixture of memory and other peripherals useful in a system environment. Because this article describes the details for performing the migration from a TI OMAP3530 device to a TI AM35x device, familiarity with the OMAP3530 device and its documentation is assumed.

ARM is a registered trademark of ARM Limited.

All trademarks are property of their respective owners.