Design Support

 

This application report describes the implementation of the inverter kit that is used as a DC-AC part of the high-voltage solar kit. The kit has a nominal input of 400 V DC and its output is 600W, which can be fed to the grid. The following information is discussed in this document:

  • Basic knowledge of the inverter
  • Introduction of the kit
  • Hardware introduction
  • Firmware design
  • Closed loop controllers design
  • Build steps are introduced
  • Test results and the waveform are shown