Design Support

 134 views

The TMS320C6474 DSP integrates three 1-GHz C64x+ DSP CPU cores, a host of high-speed peripherals, and large amounts of internal memory in a compact 23 mm by 23 mm package. These features allow the C6474 device to provide significant performance integration and high-performance density, along with substantial efficiencies in power, cost, and board space.